|
2/2-way valve, Series 589
|  | | |
▶ Qn = 50 l/min ▶ NC ▶ pipe connection ▶ compressed air connection output: Ø6x1 ▶ Electr. connection: Plug, ISO 15217, form C ▶ single valve ▶ Manual override: with detent
|
|
|  |
|  | 3/2-way valve, Series 589
|  | | |
▶ Qn = 520 - 750 l/min ▶ NC ▶ pipe connection ▶ compressed air connection output: Ø6x1 - Ø 8x1 ▶ Electr. connection: Plug, ISO 15217, form C ▶ single valve ▶ Manual override: with detent
|
|
|  |
|
 |
3/2-way valve, Series 589
|  | | |
▶ Qn = 520 - 750 l/min ▶ NO ▶ pipe connection ▶ compressed air connection output: Ø6x1 - Ø 8x1 ▶ Electr. connection: Plug, ISO 15217, form C ▶ single valve ▶ Manual override: with detent
|
|
|  |
|  | 3/2-way valve, Series 589
|  | | |
▶ Qn = 520 - 750 l/min ▶ NC ▶ pipe connection ▶ compressed air connection output: Ø6x1 - Ø 8x1 ▶ Electr. connection: Plug, ISO 15217, form C ▶ single valve ▶ Pilot: external
|
|
|  |
|
 |
3/2-way valve, Series 589
|  | | |
▶ Qn = 520 - 750 l/min ▶ NO ▶ pipe connection ▶ compressed air connection output: Ø 8x1 - Ø6x1 ▶ Electr. connection: Plug, ISO 15217, form C ▶ single valve ▶ Pilot: external
|
|
|  |
|  | 5/2-way valve, Series 589
|  | | |
▶ Qn = 520 - 600 l/min ▶ pipe connection ▶ compressed air connection output: Ø6x1 - Ø 8x1 ▶ Electr. connection: Plug, ISO 15217, form C ▶ single valve ▶ Manual override: with detent
|
|
|  |
|
 |
|  |
 |
| Accessories |
 |
|  | |
 |
Contact bridge
|  | | |
▶ Control: plug M12 ▶ Plug, M12x1, 4-pin ▶ Number of solenoid coils: 1
|
|
|  |
|  | Contact bridge
|  | | |
▶ Control: Multipole ▶ Plug, Snap-in plug Ø8, 3-pin ▶ Number of solenoid coils: 1
|
|
|  |
|
 |
Contact bridge
|  | | |
▶ Control: Multipole ▶ without wire end ferrule, tin-plated, with cable ▶ Number of solenoid coils: 1
|
|
|  |
|  | |
 |
|  | |
 |
|  | |
 |