|
 |
 | Series FSG
|
▶ F = 0.03 - 0.42 N ▶ external diameter: 1 - 3.5 mm ▶ pluggable
| |
 | Series FSG
|
▶ F = 0.75 - 4 N ▶ external diameter: 5 - 10 mm ▶ internal thread
| |
 | Series FSG
|
▶ F = 0.75 - 4 N ▶ external diameter: 5 - 10 mm ▶ internal thread ▶ heat resistant
| |
 | Series FSG
|
▶ F = 0.75 - 4 N ▶ external diameter: 5 - 10 mm ▶ external thread
| |
 | Series FSG
|
▶ F = 0.75 - 4 N ▶ external diameter: 5 - 10 mm ▶ external thread ▶ heat resistant
| |
 | Series FSG
|
▶ F = 9 - 842 N ▶ external diameter: 15 - 147.5 mm ▶ internal thread
| |
 | Series FSG
|
▶ F = 9 - 842 N ▶ external diameter: 15 - 147.5 mm ▶ internal thread ▶ heat resistant
| |
 | Series FSG
|
▶ F = 9 - 350 N ▶ external diameter: 15 - 95 mm ▶ external thread
| |
 | Series FSG
|
▶ F = 9 - 350 N ▶ external diameter: 15 - 95 mm ▶ external thread ▶ heat resistant
| |
 | Series FSG
|
▶ F = 8.5 - 350 N ▶ external diameter: 14.5 - 95 mm ▶ internal thread ▶ low-wear
| |
 | Series FSG
|
▶ F = 8.5 - 350 N ▶ external diameter: 14.5 - 95 mm ▶ external thread ▶ low-wear
| |
 |