|
 |
| Valve system, configurable with push-in fitting Ø4 mm or 1/8″ (inch), push-in fitting Ø6 mm or 1/4” (inch) |
 |
 |
 | Valve system, Series LS04
|
▶ Qn Max. = 315 l/min ▶ Multipole ▶ Electr. connection: D-Sub plug, 25-pin, top
| |
 | Valve system, Series LS04
|
▶ Qn Max. = 315 l/min ▶ Multipole ▶ Electr. connection: D-Sub plug, 25-pin, on the side
| |
 | Valve system, Series LS04
|
▶ Qn Max. = 315 l/min ▶ Multipole ▶ Electr. connection: D-Sub plug, 25-pin, top
| |
 |
| Valves |
 |
 |
 | 2x3/2-way valve, Series LS04
|
▶ Qn = 175 - 315 l/min ▶ plate connection, pipe connection ▶ compressed air connection output: Ø 4 - Ø 6 ▶ Can be assembled into blocks ▶ Manual override: without detent
| |
 | 2x3/2-way valve, Series LS04
|
▶ Qn = 175 - 315 l/min ▶ plate connection, pipe connection ▶ compressed air connection output: Ø 4 - Ø 6 ▶ Can be assembled into blocks ▶ Manual override: with detent
| |
 | 5/2-way valve, Series LS04
|
▶ Qn = 200 - 315 l/min ▶ plate connection, pipe connection ▶ compressed air connection output: Ø 4 - Ø 6 ▶ Can be assembled into blocks ▶ Manual override: without detent ▶ double solenoid
| |
 | 5/2-way valve with spring return, Series LS04
|
▶ Qn = 200 - 315 l/min ▶ plate connection, pipe connection ▶ compressed air connection output: Ø 4 - Ø 6 ▶ Can be assembled into blocks ▶ Manual override: with detent
| |
 | 5/3-way valve, closed center, Series LS04
|
▶ Qn = 185 - 290 l/min ▶ closed center ▶ plate connection, pipe connection ▶ compressed air connection output: Ø 4 - Ø 6 ▶ Can be assembled into blocks ▶ Manual override: without detent
| |
 | 5/3-way valve, closed center, Series LS04
|
▶ Qn = 185 - 290 l/min ▶ closed center ▶ plate connection, pipe connection ▶ compressed air connection output: Ø 4 - Ø 6 ▶ Can be assembled into blocks ▶ Manual override: with detent
| |
 |
| Accessories |
 |
 |
 | Multipole plug D-Sub (25-pin)
|
▶ Socket, D-Sub, 25-pin ▶ with cable
| |
 | Multipole plug D-Sub (25-pin)
|
▶ Socket, D-Sub, 25-pin
| |
 | Fittings, Series LS04
|
▶ Y-push-in fitting ▶ pin bushing, 4x ▶ Ø 8 ▶ push-in fitting ▶ Ø 6 ▶ Y-CONNECTION LS04-VTS
| |
 | Name plates
|
▶ for AV03 series valve system, LS04 / LS04-SW, Bus coupler, series AES
| |
 | Accessories, Series LS04 / LS04-SW
|  | |
 |