Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Series QR2 - C Stainless steel
▶ 1x banjo union ▶ G 1/8 - G 1/4 ▶ Ø 4 - Ø 8 ▶ QR2-C-RV1
 
Ambient temperature min./max. -20°C / +150°C
Working pressure min./max. -0,95 bar / 16 bar

Materials:
Housing  Stainless steel
Seal  Fluorocaoutchouc
Tooth lock washer  Stainless steel
Release ring  Stainless steel
Search in catalog
Search

Advanced search
Documentation

Data sheet
Technical Remarks
The series QR1 (plastic) and QR2 (metal) can not be combined
For further information about assembling and tolerances of adaptable tubing, see the section “Technical information”.

Dimensions


Part No.
Port G
Port D
A
E
Ø P1
Ø P2
Delivery quantity
[Piece]
Weight
[kg]



G 1/8
Ø 4
27
15
9
14
2
0,013



G 1/8
Ø 6
29
15
12
14
2
0,016



G 1/8
Ø 8
29,5
15
14
14
2
0,017



G 1/4
Ø 6
32,5
17
12
18
2
0,019



G 1/4
Ø 8
33
17
14
18
2
0,02






JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-10-26, © Bosch Rexroth AG, subject to change