|
|
Series QR2 - C Stainless steel
▶ T-union ▶ external thread ▶ M5 - G 1/4 ▶ push-in fitting, 2x ▶ Ø 4 - Ø 8 ▶ QR2-C-RTT
|
|
|
|
|
| Ambient temperature min./max. |
-20°C / +150°C |
| Working pressure min./max. |
-0,95 bar / 16 bar |
| Housing |
Stainless steel |
| Seal |
Fluorocaoutchouc |
| Tooth lock washer |
Stainless steel |
| Release ring |
Stainless steel |
| Thread |
Stainless steel |
|
|
|
|
 |
| ■ |
The series QR1 (plastic) and QR2 (metal) can not be combined |
| ■ |
Thread seal with captive O-ring |
| ■ |
For further information about assembling and tolerances of adaptable tubing, see the section “Technical information”. |
|
|
M5
|
Ø 4
|
18
|
9
|
4
|
15
|
34
|
9
|
2
|
0,013
|
|
|
|
G 1/8
|
Ø 4
|
20
|
9
|
5
|
15
|
34
|
13
|
2
|
0,017
|
|
|
|
G 1/8
|
Ø 6
|
22,5
|
12
|
5
|
16
|
42
|
13
|
2
|
0,029
|
|
|
|
G 1/8
|
Ø 8
|
22,5
|
14
|
5
|
18
|
43
|
13
|
2
|
0,03
|
|
|
|
G 1/4
|
Ø 6
|
24,5
|
12
|
6,5
|
16
|
42
|
16
|
2
|
0,033
|
|
|
|
G 1/4
|
Ø 8
|
24,5
|
14
|
6,5
|
18
|
43
|
16
|
2
|
0,035
|
|
|
|
|
|