Home
Language
Imprint
Legal information
www.bosch.com
www.boschrexroth.com
Search
Contact
Sitemap
Shopping basket
Product Catalog Pneumatics
Piston rod cylinder
Rodless cylinders
Rotary actuators
Cylinder accessories
Sensor technologies
Valve systems
Field bus connections
Directional valves
Flow and check valves
Pressure regulators
Gripper and vacuum technology
Preparation of compressed air
Pneumatic connection technologies
Electrical connection technologies
Customer-specific solutions
Technical information
Archive
Spare parts
Exhaust cap, Series SI1
Working pressure min./max.
0 bar / 10 bar
Ambient temperature min./max.
-5°C / +50°C
Medium
Compressed air
Search in catalog
Search
Advanced search
Documentation
Data sheet
Dimensions
Part No.
Port G
Fig.
B
C
D
E
SW
Weight
[kg]
Material: thread
8994701700
G 1/8
1
5
19
6,5
15
14
0,004
Polyamide
8994701900
G 1/4
1
8
20,5
8
20
19
0,007
Polyamide
8994701200
G 3/8
2
9
30
12
–
27
0,067
Steel
...Part No.
Delivery quantity
[Piece]
...
8994701700
10
...
8994701900
10
...
8994701200
5
JavaScript is not activated in your browser.
This may result in functional restrictions.