Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Silencers, Series SI1
▶ Sintered bronze
 
Working pressure min./max. 0 bar / 10 bar
Ambient temperature min./max. -10°C / +80°C
Medium Compressed air

Materials:
Silencers  Sintered bronze
push-in fitting  Polyamide
Search in catalog
Search

Advanced search
Documentation

Data sheet
Dimensions


Part No.
Port G
Ø d2
Ø d3
L1
L2
Weight
[kg]
Delivery quantity
[Piece]



Ø 4
7
3,6
34,5
24
0,002
2



Ø 6
8
4,3
41
31
0,003
2



Ø 8
10
6,2
41,5
30,5
0,004
2



Ø 10
12
7,7
49,5
37
0,009
2



Ø 12
14
11
54
38
0,011
2



Ø 14
16
14
48
30
0,021
2






JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-02-08, © Bosch Rexroth AG, subject to change