Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Active carbon filter, Series MH1-FLA
▶ G 1/4 - G 1/2
 
Version Active carbon filter
Mounting orientation vertical
Working pressure min./max. 0 bar / 17 bar
Medium Compressed air
Medium temperature min./max. -30°C / +80°C
Ambient temperature min./max. -30°C / +80°C
Filter element exchangeable

Materials:
Housing  Stainless steel, acid-proof
Reservoir  Stainless steel, acid-proof
Filter insert  Active carbon
Search in catalog
Search

Advanced search
Accessories

Accessories
Documentation

Data sheet
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
Recommended pre-filtering: 0,01 µm
max. residual oil content at the outlet: 0,005 mg/m³

 
Port
Qn
Weight
Note
Part No.
 
 
[l/min]
[kg]
 
 
G 1/4
170
0,42
Fig. 1
G 1/2
680
1,65
Fig. 2
Nominal flow Qn at 6.3 bar and Δp = 0.2 bar

Flow rate characteristic,  Fig. 1
p1 = Working pressure
p2 = Secondary pressure
qn = Nominal flow


Flow rate characteristic,  Fig. 2
p1 = Working pressure
p2 = Secondary pressure
qn = Nominal flow


Dimensions in mm
A1 = input
A2 = output


Part No.
A1
A2
L
L1
ØB






G 1/4
G 1/4
121,9
10,2
40,6






G 1/2
G 1/2
152,4
17,5
63,5









JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-02-05, © Bosch Rexroth AG, subject to change