Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Filter, Series MH1-FLC
▶ 1/4 NPT - 1/2 NPT ▶ filter porosity: 0.01 µm
 
Version Microfilter
Mounting orientation vertical
Working pressure min./max. 0,5 bar / 17 bar
Medium Compressed air
Medium temperature min./max. -30°C / +80°C
Ambient temperature min./max. -30°C / +80°C
Filter element exchangeable
filter porosity 0,01 µm
Condensate drain semi-automatic, open without pressure

Materials:
Housing  Stainless steel, acid-proof
Reservoir  Stainless steel, acid-proof
Filter insert  Borosilicate glass fiber
Search in catalog
Search

Advanced search
Product highlights

Product highlights
Documentation

Data sheet
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
These pneumatic components with NPTF or inch thread dimensions are only available from our US sales organization
Recommended pre-filtering: 5 µm
max. residual oil content at the outlet: 0,01 mg/m³
solid impurities in the compressed air at the outlet as per ISO 8573-1: class 1

 
Port
Qn
Weight
Note
Part No.
 
 
[l/min]
[kg]
 
 
1/4 NPT
170
0,51
Fig. 1
1/2 NPT
680
2,01
Fig. 2
Nominal flow Qn at 6.3 bar and Δp = 0.1 bar

Flow rate characteristic,  Fig. 1
p1 = Working pressure
p2 = Secondary pressure
qn = Nominal flow


Flow rate characteristic,  Fig. 2
p1 = Working pressure
p2 = Secondary pressure
qn = Nominal flow


Dimensions in inches
A1 = input
A2 = output
A3 = condensate drain


Dimensions in inches
Part No.
A1
A2
A3
L
L1
ØB




1/4 NPT
1/4 NPT
G 1/8
4,13
0,4
1,6




1/2 NPT
1/2 NPT
G 1/8
6,3
0,69
2,5







JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-01-23, © Bosch Rexroth AG, subject to change