|
|
Filter, Series MH1-FLS
▶ 1/4 NPT - 1/2 NPT ▶ filter porosity: 5 µm
|
|
|
|
|
| Version |
Standard filter |
| Mounting orientation |
vertical |
| Working pressure min./max. |
0,5 bar / 17 bar |
| Medium |
Compressed air |
| Medium temperature min./max. |
-30°C / +80°C |
| Ambient temperature min./max. |
-30°C / +80°C |
| Filter element |
exchangeable |
| filter porosity |
5 µm |
| Condensate drain |
semi-automatic, open without pressure |
| Housing |
Stainless steel, acid-proof |
| Reservoir |
Stainless steel, acid-proof |
| Filter insert |
Stainless steel, acid-proof |
|
|
|
|
 |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
| ■ |
These pneumatic components with NPTF or inch thread dimensions are only available from our US sales organization |
| ■ |
Max. residual oil content acc. to ISO 8573-4 at the outlet: 10 mg/m³ |
| ■ |
solid impurities in the compressed air at the outlet as per ISO 8573-1: class 6 |
|
|
1/4 NPT
|
850
|
0,51
|
Fig. 1
|
|
|
1/2 NPT
|
3800
|
2,57
|
Fig. 2
|
|
Dimensions in inches
|
|
1/4 NPT
|
1/4 NPT
|
G 1/8
|
5,5
|
0,4
|
1,6
|
|
|
|
|
|
|
1/2 NPT
|
1/2 NPT
|
G 1/8
|
7,8
|
0,69
|
2,5
|
|
|
|
|
|
|
|
|