Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Sensor, Series ST6
▶ 6 mm groove ▶ with cable ▶ without wire end ferrule, tin-plated ▶ ATEX certified
 
Certificates UL (Underwriters Laboratories)
ATEX II 3G Ex nA op is II T4 X
II 3 D Ex tD A22 IP67 T135°C X
Ambient temperature min./max. -20°C / +45°C
Protection class IP 69K
Switching point precision [mm] ±0,1
Nominal current, actuated state < 30 mA
Quiescent current (without load) < 20 mA
DC operating voltage min./max. 18 V 
Switching capacity 3 W / 3 VA
LED status display Yellow
Vibration resistance 10 - 55 Hz, 1 mm
Shock resistance 30 g / 11 ms

Materials:
Housing  Polyamide
Cable sheath  Polyurethane
Search in catalog
Search

Advanced search
Accessories

Accessories
Documentation

Data sheet

Declaration of conformity

Operating Instructions
 
Type of contact
Cable length
DC switching current, max.
Voltage drop U at Imax
Max. switching frequency
Part No.
 
 
[m]
[A]
[V]
[kHz]
 
 
electronic PNP
3
0,07
≤ 2,5
< 1,0
5
interfaces: without wire end ferrule, tin-plated
short circuit resistant, Protected against polarity reversal

Dimensions
1* = switching point 2* = clamping screw 3* = LED
L = cable length
BN = brown, BK = black, BU = blue
X = PNP: 6 mm, reed: 10 mm




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-04-22, © Bosch Rexroth AG, subject to change