|
|
Sensor, Series SN2
▶ Plug, M8, 2-pin, Plug, M8, 3-pin, Plug, M8, 4-pin
|
|
|
|
|
| Ambient temperature min./max. |
See table below |
| Protection class |
IP 67 |
| Switching point precision [mm] |
±0,1 |
| Residual ripple |
- |
|
|
|
|
 |
| ■ |
If reed sensors are used, we recommend using a short-circuit protective device (SCPD). |
|
|
Reed
|
12 / 36
|
12 / 30
|
0,13
|
0,13
|
2,1 V + I*Rs
|
|
|
0,3
|
0,5
|
|
|
|
Reed
|
12 / 36
|
12 / 30
|
0,13
|
0,13
|
I*Rs
|
|
|
|
Reed
|
12 / 36
|
12 / 30
|
0,13
|
0,13
|
≤ 3,5
|
|
|
|
Reed
|
12 / 36
|
12 / 30
|
0,2
|
0,13
|
≤ 1,5
|
|
|
0,13
|
I*Rs
|
|
|
|
Reed
|
12 / 36
|
12 / 30
|
0,13
|
0,13
|
2,1 V + I*Rs
|
|
|
|
|
|
electronic PNP
|
10 / 30
|
-
|
0,13
|
-
|
≤ 2,0
|
|
|
|
|
|
Reed 2-Wire
|
-20 / +80
|
27
|
30 g (50 - 2000 Hz)
|
100 g / 11 ms
|
-
|
-
|
|
|
1,3
|
|
|
Reed 3-Wire
|
-20 / +80
|
27
|
30 g (50 - 1000 Hz)
|
100 g / 11 ms
|
-
|
-
|
|
|
Reed 4-Wire, change-over contact
|
-20 / +80
|
27
|
30 g (50 - 2000 Hz)
|
50 g / 11 ms
|
-
|
-
|
|
|
Reed 3-Wire, with pulse stretching
|
-20 / +70
|
-
|
35 g (50 - 2000 Hz)
|
50 g / 11 ms
|
-
|
< 3
|
|
|
Reed 3-Wire
|
-20 / +80
|
27
|
30 g (50 - 2000 Hz)
|
100 g / 11 ms
|
-
|
|
|
Reed 3-Wire
|
-20 / +80
|
27
|
30 g (50 - 2000 Hz)
|
100 g / 11 ms
|
-
|
-
|
|
|
100
|
|
|
electronic PNP
|
-10 / +70
|
-
|
-
|
-
|
< 2,0
|
< 10
|
|
|
|
|
-
|
Yellow
|
Fig. 1
|
1); 3); 6); 8)
|
|
|
|
|
-
|
Yellow
|
Fig. 1
|
2); 4); 6); 8)
|
|
|
-
|
Red
|
Fig. 2
|
1); 5); 7); 8)
|
|
|
< 14
|
Red
|
Fig. 1
|
4); 7); 9); 10)
|
|
|
-
|
Yellow
|
1); 4); 7); 8)
|
|
|
-
|
Yellow
|
Fig. 1
|
1); 4); 6); 8)
|
|
|
|
|
< 15
|
Yellow
|
Fig. 1
|
4); 6); 9)
|
|
|
4); 7); 9)
|
|
|
|
|