| Version |
Spool valve, zero overlap |
| Pilot |
external, internal |
| Sealing principle |
soft sealing |
| Blocking principle |
Single base plate principle |
| Working pressure min./max. |
-0.9 bar / 10 bar |
|
Control pressure
min./max.
|
2.5 bar / 10 bar |
| Ambient temperature min./max. |
+0°C / +50°C |
| Medium temperature min./max. |
+0°C / +50°C |
| Medium |
Compressed air |
| |
| Degree of protection with electrical connector/plug |
IP 65 |
| Protective circuit |
Z-diode |
| |
Protected against polarity reversal |
| Status display LED |
Yellow |
| Duty cycle |
100 % |
| Switch-on time |
16 ms |
| Switch-off time |
25 ms |
| Generic emission standard in accordance with |
EN 50081-1 |
| Generic immunity standard in accordance with |
EN 50082-2 |
| Mounting screw |
cross recessed DIN EN ISO 4757-Z1 |
| mounting screw tightening torque |
1.3 Nm |
| Weight |
0.082 kg |