|
 |
| Size 18 mm, single subbase |
 |
 |
 | Single subbase, thread connections on the side
|
▶ standard: ISO 15407-1 ▶ Frame size: 18 mm ▶ compressed air connection output: G 1/8
| |
 |
| Size 26 mm, intermediate and end plates, type B |
 |
 |
 | Intermediate plate, ports 2 and 4 on side
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ type B ▶ compressed air connection output: G 1/4 - 1/4-18 NPTF ▶ Can be assembled into blocks ▶ Base plate principle, multiple ▶ Reversed pressure supply permissible ▶ With collective pilot air exhaust
| |
 | Intermediate plate, Ports 2 and 4, 12 and 14 on side
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ type B ▶ compressed air connection output: Ø 8x1 ▶ Can be assembled into blocks ▶ Single base plate principle ▶ Reversed pressure supply permissible ▶ With collective pilot air exhaust
| |
 | Intermediate plate, ports 2 and 4 on bottom
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ type B ▶ compressed air connection output: Ø6x1 - G 1/8 ▶ Can be assembled into blocks ▶ Single base plate principle ▶ Reversed pressure supply permissible ▶ With collective pilot air exhaust
| |
 | Intermediate plate, Ports 1, 2 and 4 on bottom
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ compressed air connection output: G 1/8 ▶ Can be assembled into blocks ▶ Single base plate principle ▶ Reversed pressure supply permissible ▶ With collective pilot air exhaust
| |
 | Core program, ISO 15407-1
|  | |
 |
| Accessories |
 |
 |
| Baugröße 18 mm |
 |
 |
 | Transition plate, 26 mm / 18 mm
|
▶ standard: ISO 15407-1 ▶ Frame size: 18 mm - ISO 2 ▶ Can be assembled into blocks ▶ Reversed pressure supply permissible
| |
 |
| Size 26 mm |
 |
 |
 | Supply plate, stacked vertically
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ Single base plate principle ▶ Reversed pressure supply permissible
| |
 | Blanking plate
|
▶ standard: ISO 15407-1 ▶ Frame size: 26 mm ▶ Single base plate principle
| |
 |