|
 |
 | 5/2-way valve, Series IS12
|
▶ Qn = 1060 l/min ▶ plate connection ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, M12, 3-pin ▶ Can be assembled into blocks ▶ Manual override: without detent, with detent ▶ single solenoid, double solenoid
| |
 | 5/3-way valve, Series IS12
|
▶ Qn = 880 l/min ▶ plate connection ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, M12, 3-pin ▶ Can be assembled into blocks ▶ Manual override: without detent, with detent ▶ double solenoid
| |
 |
| Accessories |
 |
 |
| Single subbase |
 |
 |
 | Single subbase, thread connections on the side
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 ▶ compressed air connection output: G 1/4 ▶ Reversed pressure supply permissible
| |
 | Single subbase, thread connections on the bottom
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 ▶ compressed air connection output: G 1/4 ▶ Reversed pressure supply permissible
| |
 | Single subbase, ports on side
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 ▶ compressed air connection output: G 1/8 - Ø 8
| |
 | Single subbase, ports on bottom
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 ▶ compressed air connection output: G 1/8 - Ø 6
| |
 |
| Intermediate and end plates, type F |
 |
 |
 | End plate left, End plate right
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 ▶ type F ▶ Can be assembled into blocks ▶ Base plate principle, multiple ▶ Reversed pressure supply permissible
| |
 |
| Intermediate and end plates, type G |
 |
 |
 | Intermediate plate, Ports 2 and 4 side or bottom
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 ▶ type G ▶ compressed air connection output: G 1/4 ▶ Can be assembled into blocks
| |
 | End plate left, End plate right
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 ▶ type G ▶ Can be assembled into blocks ▶ Base plate principle, multiple ▶ Reversed pressure supply permissible ▶ With collective pilot air exhaust
| |
 |
| Intermediate and end plates, type H |
 |
 |
 | Intermediate plate, Ports 2 and 4 on side, 1,2 and 4 also on bottom
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 ▶ type H ▶ compressed air connection output: G 1/4 ▶ Can be assembled into blocks
| |
 | End plate left, End plate right
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 ▶ type H ▶ Can be assembled into blocks
| |
 |
| Intermediate and end plates, type K |
 |
 |
 | Intermediate plate, ports 2 and 4 on bottom
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 ▶ type K ▶ compressed air connection output: G 1/8 - Ø 6 ▶ Can be assembled into blocks
| |
 | Intermediate plate for separate air supply, ports 2 and 4 on bottom
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 ▶ type K ▶ compressed air connection output: G 1/8 - G 1/4 ▶ Can be assembled into blocks
| |
 | End plate left, End plate right
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 ▶ type K ▶ Can be assembled into blocks
| |
 |
| Accessories |
 |
 |
 | Blanking plate
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1
| |
 | Blanking plate
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1
| |
 | Throttle plate
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1
| |
 | Pressure regulator for vertical stacking
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 ▶ Controlled connection: 1, 2, 4, 2, 4
| |
 |
| Accessories, type F |
 |
 |
 | Transition plate
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 - ISO 2 ▶ type F ▶ Can be assembled into blocks ▶ Reversed pressure supply permissible
| |
 | End plates for adapter plate
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 - ISO 2 ▶ type F ▶ Can be assembled into blocks ▶ Reversed pressure supply permissible
| |
 | Angle subplate
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 ▶ type F ▶ compressed air connection output: G 1/4
| |
 | Blanking piece
|
▶ standard:ISO 5599-1 ▶ type F ▶ Frame size:ISO 1
| |
 | Accessories, for intermediate plates
|
▶ standard:ISO 5599-1 ▶ type F ▶ Frame size:ISO 1
| |
 |
| Accessories, type G |
 |
 |
 | Transition plate
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 - ISO 2 ▶ type G ▶ Can be assembled into blocks ▶ Reversed pressure supply permissible
| |
 | Supply plate
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 ▶ type G ▶ Reversed pressure supply permissible
| |
 | Blanking piece
|
▶ standard:ISO 5599-1 ▶ type G
| |
 |
| Accessories, type H |
 |
 |
 | Supply plate
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 ▶ type H ▶ Can be assembled into blocks ▶ Plate principle
| |
 | Seal for supply plate
|
▶ standard:ISO 5599-1 ▶ type H
| |
 |
| Accessories, type K |
 |
 |
 | Transition plate
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 - ISO 2 ▶ type K
| |
 | Sealing kit
|
▶ standard:ISO 5599-1 ▶ type K ▶ Frame size:ISO 1
| |
 | Blanking piece, Subbases ISO 5599-1
|
▶ standard:ISO 5599-1 ▶ type K ▶ Frame size:ISO 1 ▶ for Thread connection on bottom
| |
 |