|
|

 |
|
5/3-way valve, Series 581, size 4
▶ Qn = 5000 l/min ▶ plate connection ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Can be assembled into blocks ▶ suitable for ATEX
|
|
|
|
|
| Standards |
ISO 5599-1 |
| ATEX |
2G Ex mb II T4 2D Ex tD A21 T130°C |
| Version |
Spool valve |
| Sealing principle |
soft sealing |
| Blocking principle |
Single base plate principle |
| Working pressure min./max. |
-0.95 bar / 16 bar |
| Ambient temperature min./max. |
-20°C / +70°C |
| Medium temperature min./max. |
-20°C / +70°C |
| Medium |
Compressed air |
| Max. particle size |
50 µm |
| Oil content of compressed air |
0 mg/m³ - 5 mg/m³ |
| Pneumatic ports |
Base plate ISO 5599-1 |
| Mounting screw |
with hexagon socket |
| mounting screw tightening torque |
10 Nm |
| Housing |
Aluminum |
| Seals |
Acrylonitrile Butadiene Rubber |
|
|
|
|
 |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
| ■ |
The oil content of air pressure must remain constant during the life cycle. |
| ■ |
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“. |
|
|
15.5
|
5000
|
3 / 16
|
1.28
|
-
|
|
|
|
15.5
|
5000
|
3 / 16
|
1.28
|
1)
|
|
|
|
15.5
|
5000
|
3 / 16
|
1.28
|
-
|
|
|
|
15.5
|
5000
|
3 / 16
|
1.28
|
1)
|
|
|
|
15.5
|
5000
|
3 / 16
|
1.28
|
-
|
|
|
|
15.5
|
5000
|
3 / 16
|
1.28
|
1)
|
|
|
|
|
|
|
 |