5/2-way valve, Series CD02-AL
▶ Qn = 450 l/min ▶ plate connection ▶ compressed air connection output: VDMA 02 base plate ▶ Electr. connection: Plug, ISO 15217, form C ▶ Can be assembled into blocks ▶ Manual override: with detent ▶ single solenoid, double solenoid
Standards
ISO 15407-1, 18 mm
Version
Spool valve, zero overlap
Pilot
internal
Sealing principle
soft sealing
Blocking principle
Base plate principle, multiple
Working pressure min./max.
See table below
Ambient temperature min./max.
+0°C / +50°C
Medium temperature min./max.
+0°C / +60°C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air
0 mg/m³ - 5 mg/m³
Pneumatic ports
VDMA 02 base plate
Connector standard
ISO 15217:2000
Protection class with electrical connector/plug
IP 65
Duty cycle
100 %
Mounting screw
M3
Housing
Aluminum, anodized
Seals
Acrylonitrile Butadiene Rubber; Hydrogenated acrylonitrile butadiene rubber
Front plate
Polyamide
■
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
■
The oil content of compressed air must remain constant during the life cycle.
■
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
-
24 V
24 V
-
-10% / +10%
-10% / +10%
-
2,2
2
1,6
1,4
24 V
-
-
-10% / +10%
-
-
2
-
-
-
-
24 V
-
-
-10% / +10%
-
-
1
-
-
-
-
-
110 V
110 V
-
-10% / +10%
-10% / +10%
-
2,2
2
1,6
1,4
-
230 V
230 V
-
-10% / +10%
-10% / +10%
-
2,2
2
1,6
1,4
-
24 V
24 V
450
2 / 10
2 / 10
11
14
0,11
-
24 V
-
-
11
14
-
24 V
-
-
12
16
1)
-
110 V
110 V
11
14
-
-
230 V
230 V
11
14
-
-
-
-
-
450
2 / 10
2 / 10
-
-
0,08
2)
-
24 V
24 V
450
1,5 / 10
1,5 / 10
8
8
0,16
-
24 V
-
-
8
8
-
24 V
-
-
10
10
1)
-
110 V
110 V
8
8
-
-
230 V
230 V
8
8
-
-
-
-
-
450
1,5 / 10
1,5 / 10
-
-
0,1
2)
JavaScript is not activated in your browser. This may result in functional restrictions.