Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

5/3-way valve, Series TC08
▶ Qn = 700 l/min ▶ pipe connection ▶ compressed air connection output: G 1/8 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: without detent ▶ double solenoid
 
Version Spool valve, zero overlap
Sealing principle soft sealing
Mounting on manifold strip P-strip
Working pressure min./max. See table below
Control­ pressure
min./max.
3 bar / 10 bar
Ambient temperature min./max. -10°C / +50°C
Medium temperature min./max. -10°C / +50°C
Medium Compressed air
Max. particle size 5 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Connector standard ISO 15217:2000
 
Degree of protection with electrical connector/plug IP 65
Duty cycle 100 %
Switch-on time 10 ms
Switch-off time 11 ms
Generic emission standard in accordance with EN 50081:1992
mounting screw tightening torque 2 Nm
Weight 0,178 kg

Materials:
Housing  Polyamide, fiber-glass reinforced
Seals  Acrylonitrile Butadiene Rubber; Polyurethane
Front plate  Polyamide, fiber-glass reinforced
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Calculation Tool
Documentation

Data sheet

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.

Operating
voltage
Voltage
tolerance
Power consumption
DC
DC
DC
 
 
W
24 V
-10% / +10%
2


 
MO
Compressed air connection
Operating
voltage
Flow conductance
Flow rate value
Nominal resistance
Working pressure min./max.
Part No.
 
 
Input
Output
Exhaust
DC
b
C
Qn
 
 
 
 
 
 
 
 
 
 
[l/(s*bar)]
[l/min]
 
[bar]
 
G 1/8
G 1/8
G 1/8
24 V
0,34
3
700
280
3 / 10
-
-
G 1/8
G 1/8
G 1/8
24 V
0,34
3
700
280
-0,9 / 10
-
-
G 1/8
G 1/8
G 1/8
24 V
0,34
3
700
280
3 / 10
-
-
G 1/8
G 1/8
G 1/8
24 V
0,34
3
700
280
-0,9 / 10
G 1/8
G 1/8
G 1/8
24 V
0,34
3
700
280
3 / 10
G 1/8
G 1/8
G 1/8
24 V
0,34
3
700
280
-0,9 / 10
...Part No.
Note
... 
 
... 
 
1)
1); 3)
2)
2); 3)
1)
1); 3)
2)
1)
2)
MO = Manual override
1) Pilot: internal
2) Pilot: external
3) Basic valve without coil
push-in fitting: Brass,  nickel-plated; Die cast zinc,  chrome-plated
Nominal flow Qn at 6 bar and Δp = 1 bar

Dimensions




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-05-02, © Bosch Rexroth AG, subject to change