▶ Qn = 1400 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, EN 175301-803, form A ▶ Manual override: with detent, without ▶ single solenoid
Version
Spool valve, zero overlap
Sealing principle
soft sealing
Working pressure min./max.
See table below
Control pressure
min./max.
3 bar / 10 bar
Ambient temperature min./max.
See table below
Medium temperature min./max.
See table below
Medium
Compressed air
Max. particle size
50 µm
Oil content of compressed air
0 mg/m³ - 1 mg/m³
Compressed air connection
according to ISO 228-1
with directional pilot air exhaust
Connector standard
EN 175301-803:2006
Degree of protection with electrical connector/plug
1) Pilot: internal 2) Pilot: external 3) Basic valve without coil 4) Higher power consumption 5) ATEX optional 6) ATEX certified Nominal flow Qn at 6 bar and Δp = 1 bar
Dimensions
1) only with separate pilot control G 1/8 2) after removal of cap M 5 internal thread M5 3) el. connector can 4) coil can be plugged at 45° intervals 5) manual override