5/2-way valve, Series CD07
▶ Qn = 1200 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, EN 175301-803, form A ▶ Manual override: with detent ▶ double solenoid
Version
Spool valve, zero overlap
Sealing principle
soft sealing
Mounting on manifold strip
P-strip, PRS strip
Working pressure min./max.
See table below
Control pressure
min./max.
2 bar / 10 bar
Ambient temperature min./max.
-25°C / +50°C
Medium temperature min./max.
-25°C / +50°C
Medium
Compressed air
Max. particle size
50 µm
Oil content of compressed air
0 mg/m³ - 1 mg/m³
Compressed air connection
according to ISO 228-1
with directional pilot air exhaust
Connector standard
EN 175301-803:2006
Degree of protection with electrical connector/plug
See table below
Protected against polarity reversal
Compatibility index
13, 14
Duty cycle
100 %
Housing
Die cast zinc; Polyamide, fiber-glass reinforced
Seals
Acrylonitrile Butadiene Rubber
■
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
■
The oil content of air pressure must remain constant during the life cycle.
■
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
■
ATEX optional: ATEX version can be produced by combining the basic valve without coil with an ATEX coil.
ATEX ID: see ATEX coils catalog page.
24 V
-
-
-10% / +10%
-
-
2.1
-
-
-
-
24 V
-
-
-20% / +30%
-
-
4.5
-
-
-
-
-
110 V
110 V
-
-20% / +10%
-10% / +20%
-
6.8
5.7
4.3
3.3
-
230 V
230 V
-
-20% / +10%
-10% / +20%
-
6.9
5.8
4.8
4.1
-
24 V
24 V
-
-20% / +10%
-10% / +20%
-
6.9
5.6
4.3
3.2
G 1/4
G 1/4
G 1/4
-
M5
24 V
-
-
-
-
24 V
-
-
-
-
-
110 V
110 V
4.3
3.3
-
230 V
230 V
4.8
4.1
-
24 V
24 V
4.3
3.2
G 1/4
G 1/4
G 1/4
-
M5
-
-
-
-
-
G 1/4
G 1/4
G 1/4
G 1/8
M5
24 V
-
-
-
-
-
110 V
110 V
4.3
3.3
-
230 V
230 V
4.8
4.1
G 1/4
G 1/4
G 1/4
G 1/8
M5
-
-
-
-
-
-
-
1200
1200
1200
2 / 10
21
21
IP 65
0.75
1)
-
-
1); 4)
6.8
5.7
1)
6.9
5.8
1)
6.9
5.6
1)
-
-
1200
1200
1200
2 / 10
-
-
-
-
1); 3); 5)
-
-
1200
1200
1200
-0.95 / 10
21
21
IP 65
0.75
2)
6.8
5.7
6.9
5.8
-
-
1200
1200
1200
-0.95 / 10
-
-
-
-
2); 3); 5)
JavaScript is not activated in your browser. This may result in functional restrictions.