▶ Qn = 200 l/min ▶ pipe connection ▶ compressed air connection output: Ø6x1 ▶ Electr. connection: Plug, EN 175301-803, form C ▶ Manual override: with detent ▶ single solenoid
Version
Diaphragm poppet valve
Pilot
internal
Sealing principle
soft sealing
Mounting on manifold strip
PRS strip
Working pressure min./max.
1,5 bar / 10 bar
*
Control pressure
min./max.
1,5 bar / 10 bar
Ambient temperature min./max.
-15°C / +50°C
*
Medium temperature min./max.
-15°C / +50°C
*
Medium
Compressed air
Max. particle size
50 µm
Oil content of compressed air
0 mg/m³ - 1 mg/m³
Connector standard
EN 175301-803, form C
Degree of protection with electrical connector/plug
IP 65
Protected against polarity reversal
Duty cycle
100 %
Switch-on time
12 ms
Switch-off time
12 ms
Materials:
Housing
Polyoxymethylene
Seals
Acrylonitrile Butadiene Rubber
*
The maximum working pressure depends on the ambient temperature. The following values are applicable: -15°C - 50°C: Working pressure 1.5 - 8 bar possible. -15°C - 40°C: Working pressure 1.5 - 10 bar possible.
1) LED status display: Red Nominal flow Qn at 6 bar and Δp = 1 bar
Dimensions
1) manual override 2) el. connector 3) LED display 4) coil can be rotated at 180° intervals 5) mounting space for name plate 6) hold for M5 fitting or silencer Ø 4.5 mm