5/3-way valve, Series 581, size 4
▶ Qn = 5000 l/min ▶ plate connection ▶ Pilot valve width: 22 mm ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, Form B, industry ▶ Manual override: with detent ▶ pressurized center
Standards
ISO 5599-1
Version
Spool valve
Sealing principle
soft sealing
Blocking principle
Single base plate principle
Working pressure min./max.
See table below
Ambient temperature min./max.
-15°C / +50°C
Medium temperature min./max.
-15°C / +50°C
Medium
Compressed air
Max. particle size
50 µm
Oil content of compressed air
0 mg/m³ - 5 mg/m³
Pneumatic ports
Base plate ISO 5599-1
Protection class with electrical connector/plug
IP 65
Duty cycle
100 %
Switch-on time
30 ms
Switch-off time
50 ms
Mounting screw
with hexagon socket
mounting screw tightening torque
10 Nm
Housing
Aluminum
Seals
Acrylonitrile Butadiene Rubber
■
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
■
The oil content of air pressure must remain constant during the life cycle.
■
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
12 V
-
-
-10% / +10%
-
-
5
-
-
-
-
-
24 V
-
-
-10% / +10%
-
-
10
-
8
-
24 V
-
-
-10% / +10%
-
-
5
-
-
-
-
48 V
-
-
-10% / +10%
-
-
5
-
-
-
-
-
-
110 V
-
-
-10% / +10%
-
-
10
-
8
-
230 V
-
-
-10% / +10%
-
-
10
-
8
-
12 V
-
-
15.5
5000
3 / 10
3 / 10
1.44
1)
-
24 V
-
24 V
-
-
48 V
-
-
-
-
110 V
-
230 V
-
-
-
-
15.5
5000
3 / 10
3 / 10
1.44
1); 3)
12 V
-
-
15.5
5000
3 / 10
3 / 10
1.44
1); 4)
-
24 V
-
24 V
-
-
48 V
-
-
-
-
110 V
-
230 V
-
-
-
-
15.5
5000
3 / 10
3 / 10
1.44
1); 3); 4)
12 V
-
-
15.5
5000
-0.95 / 10
3 / 10
1.44
2)
-
24 V
-
24 V
-
-
48 V
-
-
-
-
110 V
-
230 V
-
-
-
-
15.5
5000
-0.95 / 10
3 / 10
1.44
2); 3)
12 V
-
-
15.5
5000
-0.95 / 10
3 / 10
1.44
2); 4)
-
24 V
-
24 V
-
-
48 V
-
-
-
-
110 V
-
230 V
-
-
-
-
15.5
5000
-0.95 / 10
3 / 10
1.44
2); 3); 4)
JavaScript is not activated in your browser. This may result in functional restrictions.