▶ Qn = 6000 l/min ▶ plate connection ▶ Pilot valve width: 30 mm ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Basic valve for CNOMO pilot valve; with differential piston ▶ suitable for ATEX
1)
The pilot can be set by turning the seal under the valve cover by 180°.
2)
For internal pilot the working pressure min/max is the same as the control pressure min/max.
3) with throttle Basic valve without pilot valve The minimum pilot pressure is dependent on the pressure in port 1. Differential piston, signal 14 has priority Nominal flow Qn at 6 bar and Δp = 1 bar