|
|

 |
|
5/2-way valve, Series CD02-AL
▶ Qn = 450 l/min ▶ plate connection ▶ compressed air connection output: VDMA 02 base plate ▶ Can be assembled into blocks
|
|
|
|
|
| Standards |
ISO 15407-1, 18 mm |
| Version |
Spool valve, zero overlap |
| Pilot |
external |
| Sealing principle |
soft sealing |
| Blocking principle |
Base plate principle, multiple |
| Working pressure min./max. |
See table below |
| Ambient temperature min./max. |
+0°C / +80°C |
| Medium temperature min./max. |
+0°C / +80°C |
| Medium |
Compressed air |
| Max. particle size |
5 µm |
| Oil content of compressed air |
0 mg/m³ - 5 mg/m³ |
| Pneumatic ports |
VDMA 02 base plate |
| Mounting screw |
M3 |
| Housing |
Aluminum, anodized |
| Seals |
Acrylonitrile Butadiene Rubber; Hydrogenated nitrile butadiene rubber |
| Front plate |
Polyamide |
|
|
|
|
 |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
| ■ |
The oil content of air pressure must remain constant during the life cycle. |
| ■ |
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“. |
|
|
450
|
2 / 10
|
-
|
0.08
|
1)
|
|
|
|
450
|
-0.9 / 10
|
1.5 / 10
|
0.08
|
-
|
|
|
|
|
|
|
 |