Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

5/2-way valve, Series CD07
▶ Qn = 1200 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ suitable for ATEX
 
Version Spool valve, zero overlap
Sealing principle soft sealing
Mounting on manifold strip P-strip, PRS strip
Working pressure min./max. -0,95 bar / 10 bar
Control­ pressure
min./max.
See table below
Ambient temperature min./max. -25°C / +80°C
Medium temperature min./max. -25°C / +80°C
Medium Compressed air
Max. particle size 50 µm
Oil content of compressed air 0 mg/m³ - 1 mg/m³

Materials:
Housing  Die cast zinc
Seals  Acrylonitrile Butadiene Rubber
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Calculation Tool
Documentation

Data sheet

Manufacturer's declaration
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of air pressure must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.

 
 
Compressed air connection
Flow rate value
 
 
 
 
version pneumatic port
Input
Output
Exhaust
Pilot connection
Qn
Qn
1▶2
Qn
2▶3
Control pressure
min./max.
Weight
Part No.
 
 
 
 
 
 
[l/min]
[bar]
[kg]
 
according to ISO 228-1
G 1/4
G 1/4
G 1/4
G 1/8
1200
1200
1200
3 / 10
0,5
according to ISO 228-1
G 1/4
G 1/4
G 1/4
G 1/8
1200
1200
1200
2 / 10
0,5
1) Protected against dust
Nominal flow Qn at 6 bar and Δp = 1 bar

Dimensions




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-10-25, © Bosch Rexroth AG, subject to change