|
|
4/2-way valve, Series AP
▶ Qn= 550 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4
|
|
|
|
|
| Version |
Poppet valve |
| Working pressure min./max. |
0 bar / 10 bar |
| Ambient temperature min./max. |
-30°C / +80°C |
| Medium temperature min./max. |
-30°C / +80°C |
| Medium |
Compressed air |
| Max. particle size |
5 µm |
| Oil content of compressed air |
0 mg/m³ - 5 mg/m³ |
| |
| Housing |
Aluminum |
| Seals |
Acrylonitrile Butadiene Rubber |
|
|
|
|
 |
|
|
Plunger
|
G 1/4
|
G 1/4
|
G 1/4
|
550
|
Steel
|
0,33
|
Fig. 1
|
|
|
|
Roller
|
G 1/4
|
G 1/4
|
G 1/4
|
550
|
Polyoxymethylene; Steel
|
0,5
|
Fig. 2
|
|
|
|
Roller lever, one-way trip
|
G 1/4
|
G 1/4
|
G 1/4
|
550
|
Polyoxymethylene; Steel
|
0,5
|
Fig. 3
|
|
|
|
Push button
|
G 1/4
|
G 1/4
|
G 1/4
|
550
|
Aluminum
|
0,52
|
Fig. 4
|
|
|
|
Lever
|
G 1/4
|
G 1/4
|
G 1/4
|
550
|
Steel; Polyamide
|
0,53
|
Fig. 5
|
|
|
|
Pedal
|
G 1/4
|
G 1/4
|
G 1/4
|
550
|
Aluminum
|
1,3
|
Fig. 6
|
|
|
|
Pedal, with detent
|
G 1/4
|
G 1/4
|
G 1/4
|
550
|
Aluminum
|
1,42
|
Fig. 7
|
|
|
|
|
|