Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

M12x1 plug (male), Series CN2
▶  Plug, M12x1, 4-pin
 
Ambient temperature min./max. -40°C / +85°C
Protection class IP 67
Cable fitting PG 9
Search in catalog
Search

Advanced search
Documentation

Data sheet
Technical Remarks
The specified protection class is valid only in assembled and tested state.

Operating
voltage
 
Max. current
Cable exit
Weight
Part No.
AC
 
 
 
 
[V]
[A]
 
[kg]
 
250
4
straight 180°
0,015

Dimensions