|
|

 |
|
Coil, Series CO1
▶ Coil width 22 mm ▶ form B
|
|
|
|
|
| Connector standard |
EN 175301-803, form B |
| electrical connections |
Plug |
| Ambient temperature min./max. |
-- / +50°C |
| Protection class with electrical connector/plug |
IP 65 |
| Duty cycle ED |
100 % |
| Housing |
Thermoplastic elastomer |
|
|
|
|
 |
|
24 V
|
-
|
-
|
-10% / +10%
|
-10% / +10%
|
-10% / +10%
|
2.6
|
-
|
-
|
-
|
-
|
|
12 V
|
24 V
|
24 V
|
-10% / +10%
|
-10% / +10%
|
-10% / +10%
|
5.5
|
12
|
9.9
|
8.9
|
7.3
|
|
24 V
|
48 V
|
48 V
|
-10% / +10%
|
-10% / +10%
|
-10% / +10%
|
4.8
|
10.5
|
9.4
|
7.7
|
6.2
|
|
48 V
|
-
|
-
|
-10% / +10%
|
-10% / +10%
|
-10% / +10%
|
5
|
-
|
-
|
-
|
-
|
|
60 V
|
110 V
|
110 V
|
-10% / +10%
|
-10% / +10%
|
-10% / +10%
|
5.9
|
11
|
9.4
|
8.4
|
6.8
|
|
110 V
|
220 V
|
230 V
|
-10% / +10%
|
-10% / +10%
|
-10% / +10%
|
4.9
|
12.6
|
10.2
|
9.7
|
7.9
|
|
24 V
|
-
|
-
|
-10% / +10%
|
-10% / +10%
|
-10% / +10%
|
6
|
-
|
-
|
-
|
-
|
|
|
24 V
|
-
|
-
|
13
|
0.07
|
|
|
12 V
|
24 V
|
24 V
|
14
|
|
|
24 V
|
48 V
|
48 V
|
14
|
|
|
48 V
|
-
|
-
|
14
|
|
|
60 V
|
110 V
|
110 V
|
14
|
|
|
110 V
|
220 V
|
230 V
|
14
|
|
|
24 V
|
-
|
-
|
15
|
|
|
|
|
|
|
 |