Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

compact ejector, Series ECS
▶ with release valve ▶ with silencer ▶ with non-return valve, With filter
 
Ambient temperature min./max. +0°C / +50°C
Medium temperature min./max. +0°C / +60°C
Working pressure min./max. 2,5 bar / 6 bar
Medium Compressed air
Max. particle size 5 µm
Oil content of compressed air 0 mg/m³ - 1 mg/m³
Protection class:  , with electrical connector See table below
Duty cycle according to DIN VDE 0580 standard 100 %
   
DC operating voltage 24 V
Voltage tolerance DC - 5% / +10%

Materials:
Housing  Aluminum,  anodized
Seal  Acrylonitrile Butadiene Rubber
Silencers  Polyethylene
Search in catalog
Search

Advanced search
Accessories

Accessories
Documentation

Data sheet

Operating Instructions
Technical Remarks
Note: All data refers to an ambient pressure of 1013 mbar and an ambient temperature of 20°C.
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of air pressure must remain constant during the life cycle.

 
Type
Nozzle Ø
Power consumption
 
Solenoid valve
Max. vacuum level at p.opt
Max. suction capacity
Air consumption at p.opt.
Part No.
 
 
 
DC
 
 
 
 
 
 
 
[W]
[%]
[l/min]
[l/min]
 
ECS-EC-10-NO
1
1,3
84
37
53
ECS-EC-15-NO
1,5
1,3
85
65
117
ECS-EC-20-NO
2
2,5
83
116
190
ECS-EC-30-NO
3
2,5
87
200
420
ECS-EC-10-NC
1
1,3
84
37
53
ECS-EC-15-NC
1,5
1,3
85
65
117
ECS-EC-20-NC
2
2,5
83
116
190
ECS-EC-30-NC
3
2,5
87
200
420
...Part No.
Sound pressure level intake effect
Sound pressure level intake effect
Weight
Note
... 
 
 
 
 
... 
[dBA]
[dBA]
[kg]
 
66
68
0,275
1); 3); 5)
68
68
0,275
1); 3); 5)
76
78
0,465
2); 4); 6)
82
82
0,485
2); 4); 6)
66
68
0,275
1); 3); 5)
68
68
0,275
1); 3); 5)
76
78
0,465
2); 4); 6)
82
82
0,485
2); 4); 6)
1) Nozzle material: Brass
2) Nozzle material: Aluminum
3) Protection class :  ,  with electrical connector: IP 40
4) Protection class :  ,  with electrical connector: IP 65
5) Electr. connection: Plug, Industrial plug connector, 2-pin
6) Electr. connection: Plug, EN 175301-803, form C

ECS-EC-...NO-C-S
NO = ejector suction line open without current
C = Solenoid valve for release pulse
S = integrated non-return valve


ECS-EC-...NC-C-S
NC = ejector line closed without current
C = Solenoid valve for release pulse
S = integrated non-return valve


Vacuum p2 depending on working pressure p1
1) Ø nozzle 1.0 mm
2) Ø nozzle 1.5 mm
3) optimum working pressure


1) Ø nozzle 2.0 mm
2) Ø nozzle 3.0 mm
3) optimum working pressure


Suction capacity qs depending on working pressure p1
1) Ø nozzle 1.0 mm
2) Ø nozzle 1.5 mm
3) optimum working pressure


1) Ø nozzle 2.0 mm
2) Ø nozzle 3.0 mm
3) optimum working pressure


Evacuation time tE depending on vacuum p2 for 1 l volume (with optimal operating pressure p1opt)
1) Ø nozzle 1.0 mm
2) Ø nozzle 1.5 mm


1) Ø nozzle 2.0 mm
2) Ø nozzle 3.0 mm


Air consumption qv depending on working pressure p1
1) Ø nozzle 1.0 mm
2) Ø nozzle 1.5 mm
3) optimum working pressure


1) Ø nozzle 2.0 mm
2) Ø nozzle 3.0 mm
3) optimum working pressure


ECS-EC-10/-15
1) Solenoid valve for vacuum ON/OFF
2) Solenoid valve for release pulse
6) Silencers
7) Filter


Part No.
B1
B3
B6
D1
G1
G2
G4
H1
H2
H3
H4
H5
20
10
15
4,5
G 1/8
G 1/8
M3
129
104,5
78,5
68,5
36,5
20
10
15
4,5
G 1/8
G 1/8
M3
129
104,5
78,5
68,5
36,5
20
10
15
4,5
G 1/8
G 1/8
M3
129
104,5
78,5
68,5
36,5
20
10
15
4,5
G 1/8
G 1/8
M3
129
104,5
78,5
68,5
36,5
...Part No.
H6
H7
H8
H9
H10
H11
H12
L1
L2
L3
L4
L5
36,5
15
12
23
14
9
29
71,5
42,5
12,6
28
42
36,5
15
12
23
14
9
29
71,5
42,5
12,6
28
42
36,5
15
12
23
14
9
29
71,5
42,5
12,6
28
42
36,5
15
12
23
14
9
29
71,5
42,5
12,6
28
42
...Part No.
L6
L7
L12
L13
L14






7
41,5
9,6
27,5
17






7
41,5
9,6
27,5
17






7
41,5
9,6
27,5
17






7
41,5
9,6
27,5
17







ECS-EC-20/-30
1) Solenoid valve for vacuum ON/OFF
2) Solenoid valve for release pulse
6) Silencers
7) Filter


Part No.
B1
B3
B4
B6
D1
G1
G2
G4
H1
H2
H3
H4
22
15
6,8
14
5,5
G 3/8
G 1/4
M4
157,5
132,5
112,5
100,5
22
15
6,8
14
5,5
G 3/8
G 1/4
M4
157,5
147,5
112,5
100,5
22
15
6,8
14
5,5
G 3/8
G 1/4
M4
157,5
132,5
112,5
100,5
22
15
6,8
14
5,5
G 3/8
G 1/4
M4
157,5
147,5
112,5
100,5
...Part No.
H5
H6
H7
H8
H9
H10
H11
H12
L1
L2
L4
L5
58,5
52
20
12
29
26,5
8
38
112,5
83,4
50,5
60
73,5
52
20
12
29
26,5
8
38
112,5
83,4
50,5
60
58,5
52
20
12
29
26,5
8
38
112,5
83,4
50,5
60
73,5
52
20
12
29
26,5
8
38
112,5
83,4
50,5
60
...Part No.
L6
L7
L8
L14







37,5
49,5
16,5
20







37,5
49,5
16,5
20







37,5
49,5
16,5
20







37,5
49,5
16,5
20










JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-10-25, © Bosch Rexroth AG, subject to change