Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Flow valve, Series VCK
 
Ambient temperature min./max. +0°C / +60°C
Medium Compressed air

Materials:
Housing  Aluminum,  anodized
Search in catalog
Search

Advanced search
Documentation

Data sheet
Technical Remarks
Non-return valve with ball seat: closes the suction line if leak air escapes from a suction cup that is not on or not fully on the workpiece. Adjustment of the suction cup is no longer necessary if handling plane workpieces. Installed filter prevents valve contamination.

 
Port 1
Port 2
Min. suction volume for
Max. flow rate during blow-off
Weight
Part No.
 
 
 
Pu = -0.3 bar
Pu = -0.6 bar
1)
 
 
 
 
 
[l/min]
[l/min]
[l/min]
[kg]
 
M5
M5
1,2
1,3
80
0,002
G 1/8
G 1/8
2,3
2,5
310
0,011
G 1/4
G 1/4
2,9
3,4
340
0,018
G 3/8
G 3/8
7,3
8
590
0,03
G 1/2
G 1/2
8,1
9
790
0,047
1) Blow-off pressure: 5 bar

Dimensions
vacuum ejector connection 1
suction cup connection 2


Part No.
G
H1
H2
H3
L1
SW

M5
20
15,5
4,5
4,5
8

G 1/8
34
26
8
8,5
14

G 1/4
36
26
10
11
17

G 3/8
39
29
10
12
22

G 1/2
41
29
12
14
27




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-12-17, © Bosch Rexroth AG, subject to change