Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Precision pressure regulator, Series AS3-RGP-...-DS
▶ G 3/8 - G 1/2 ▶ Qn=1600 - 5200 l/min ▶ Activation: mechanical ▶ with continuous pressure supply ▶ lockable ▶ For padlocks ▶ suitable for ATEX
 
ATEX II 2G2D T4 X
Mounting orientation Any
Working pressure min./max. See table below
Medium Compressed air
Medium temperature min./max. -10°C / +50°C
Ambient temperature min./max. -10°C / +50°C
Regulator type Diaphragm-type pressure regulator, Can be assembled into blocks
Regulator function with relieving air exhaust
Adjustment range min./max. See table below
Pressure supply double
Max. Internal air consumption 2.6 l/min

Materials:
Housing  Polyamide
Front plate  Acrylonitrile butadiene styrene
Seals  Acrylonitrile Butadiene Rubber
Search in catalog
Search

Advanced search
Accessories

Accessories
Product highlights

Product highlights
Tools

Configurator
Documentation

Data sheet

Manufacturer's declaration

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
Recommended pre-filter: 5 µm

 
Port
Qn
Working pressure
min./max.
Adjustment range
min. - max..
Weight
Part No.
 
 
[l/min]
[bar]
[bar]
[kg]
 
G 3/8
1600
0.1 / 16
0.1 - 1
0.528
G 3/8
4600
0.1 / 16
0.1 - 2
G 3/8
5000
0.2 / 16
0.2 - 4
G 3/8
4300
0.5 / 16
0.5 - 8
G 3/8
4300
0.5 / 16
0.5 - 10
G 1/2
1600
0.1 / 16
0.1 - 1
G 1/2
4600
0.1 / 16
0.1 - 2
G 1/2
5000
0.2 / 16
0.2 - 4
G 1/2
5200
0.5 / 16
0.5 - 8
G 1/2
5200
0.5 / 16
0.5 - 10
Max. pressure gauge Ø in blocked state [mm]: 50
Nominal flow Qn at p1 = 6.3 bar and Δp = 1 bar

Application example
p1 = working pressure
p21; p22; p23 = secondary pressure


Pressure characteristics curve
p1 = working pressure
p2 = secondary pressure


Flow rate characteristic (p2: 0,5 - 8 bar)
p1 = Working pressure
p2 = Secondary pressure
qn = Nominal flow


Dimensions
1) Pressure gauge connection
2) Mounting option for padlocks; max. shackle Ø 8


A1
A2
A3
A4
B
C
D
E1
F
G
L1
L2
M
G 3/8
G 3/8
G 1/4
G 3/8
63
74
80
63.5
82
M42x1,5
41
60
42.5
G 1/2
G 1/2
G 1/4
G 3/8
63
74
80
63.5
82
M42x1,5
41
60
42.5



JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-03-18, © Bosch Rexroth AG, subject to change