Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Multiple connector
 
Search in catalog
Search

Advanced search
Documentation

Data sheet
Part No.
G
B1
B2
B3
ØH
J
K
L
L1
L2
L3
G1/2
40
30
22
6,4
5,5
25
105
25
32
90
G1/4
30
30
17
6,4
6,5
17
89
20
29
74
G1/8
20
20
12
4,4
3,5
13
56
13,5
17
46
G3/8
40
30
19
6,4
5,5
20
85
20
26
72
...Part No.
Material
Working pressure min./max.
[bar]
Ambient temperature min./max.
[C°]





Aluminum
0 / 16
-20 / +80





Aluminum
0 / 16
-20 / +80





Aluminum
0 / 16
-20 / +80





Aluminum
0 / 16
-20 / +80








JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-10-26, © Bosch Rexroth AG, subject to change