Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Ejector Inline, Series EIX
 
Ambient temperature min./max. +0°C / +50°C
Medium temperature min./max. +0°C / +60°C
Working pressure min./max. 2 bar / 6 bar
Medium Compressed air
Max. particle size 5 µm
Oil content of compressed air 0 mg/m³ - 1 mg/m³
   

Materials:
Housing  Aluminum,  anodized
Nozzle  Brass
Search in catalog
Search

Advanced search
Documentation

Data sheet

Operating Instructions
Technical Remarks
Note: All data refers to an ambient pressure of 1013 mbar and an ambient temperature of 20°C.
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of air pressure must remain constant during the life cycle.

 
Type
Nozzle Ø
Max. vacuum level at p.opt
Max. suction capacity
Air consumption at p.opt.
Weight
Part No.
 
 
 
[%]
[l/min]
[l/min]
[kg]
 
EIX-PI-05-NN
0,5
83
5
12
0,028
EIX-PI-07-NN
0,7
81
11
21
0,028
EIX-PI-09-NN
0,9
89
21
38
0,022

Dimensions


Part No.
L1
L2
L3
L4
H1
H2
G1
G2
G3
SW

12,8
5
7,5
10
35
16
G 1/4
M5
G 1/8
17

12,8
5
7,5
10
35
16
G 1/4
M5
G 1/8
17

12,8
5
7,5
10
35
16
G 1/4
M5
G 1/8
17


Vacuum p2 depending on working pressure p1
1) Ø nozzle 0.5 mm
2) Ø nozzle 0.7 mm
3) Ø nozzle 0.9 mm
4) optimum working pressure


Suction capacity qs depending on working pressure p1
1) Ø nozzle 0.5 mm
2) Ø nozzle 0.7 mm
3) Ø nozzle 0.9 mm
4) optimum working pressure


Evacuation time tE depending on vacuum p2 for 1 l volume (with optimal operating pressure p1opt)
1) Ø nozzle 0.5 mm
2) Ø nozzle 0.7 mm
3) Ø nozzle 0.9 mm


Air consumption qv depending on working pressure p1
1) Ø nozzle 0.5 mm
2) Ø nozzle 0.7 mm
3) Ø nozzle 0.9 mm
4) optimum working pressure




JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-10-25, © Bosch Rexroth AG, subject to change