|
|
Series EBE
▶ electrical control, compact form ▶ with release valve
|
|
|
|
|
| Ambient temperature min./max. |
+0°C / +50°C |
| Medium temperature min./max. |
+0°C / +50°C |
| Working pressure min./max. |
3 bar / 6 bar |
| Medium |
Compressed air |
| Max. particle size |
5 µm |
| Oil content of compressed air |
0 mg/m³ - 1 mg/m³ |
| Protection class: 2000, with electrical connector |
IP 65 |
| Duty cycle according to DIN VDE 0580 standard |
100 % |
| |
|
| Voltage tolerance DC |
-10% / +10% |
| Housing |
Aluminum, anodized |
| Nozzle |
Brass |
|
|
|
|
 |
| ■ |
Note: All data refers to an ambient pressure of 1013 mbar and an ambient temperature of 20°C. |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
|
|
EBE-ET-07-NC
|
0,7
|
G 1/4
|
G 1/4
|
G 1/4
|
24 V
|
-
|
|
|
EBE-ET-10-NC
|
1
|
24 V
|
-
|
|
|
EBE-ET-07-NC
|
0,7
|
-
|
230 V
|
|
|
EBE-ET-10-NC
|
1
|
-
|
230 V
|
|
|
EBE-ET-07-NC
|
0,7
|
-
|
-
|
|
|
EBE-ET-10-NC
|
1
|
-
|
-
|
|
|
|
4,8
|
-
|
-
|
83
|
23
|
33
|
0,28
|
|
|
4,8
|
-
|
-
|
39
|
54
|
0,28
|
|
|
-
|
12,6
|
9,7
|
23
|
33
|
0,28
|
|
|
-
|
12,6
|
9,7
|
39
|
54
|
0,28
|
|
|
-
|
-
|
-
|
23
|
33
|
0,18
|
|
|
-
|
-
|
-
|
39
|
54
|
0,18
|
|
|
G 1/4x10
|
G 1/4x11
|
G 1/4x11
|
24
|
10
|
9
|
12
|
Ø 7,5
|
~82
|
30
|
19
|
20
|
|
|
G 1/4x10
|
G 1/4x11
|
G 1/4x11
|
24
|
10
|
9
|
12
|
Ø 7,5
|
~82
|
30
|
19
|
20
|
|
|
G 1/4x10
|
G 1/4x11
|
G 1/4x11
|
24
|
10
|
9
|
12
|
Ø 7,5
|
~82
|
30
|
19
|
20
|
|
|
G 1/4x10
|
G 1/4x11
|
G 1/4x11
|
24
|
10
|
9
|
12
|
Ø 7,5
|
~82
|
30
|
19
|
20
|
|
|
G 1/4x10
|
G 1/4x11
|
G 1/4x11
|
24
|
10
|
9
|
12
|
Ø 7,5
|
--
|
30
|
19
|
20
|
|
|
G 1/4x10
|
G 1/4x11
|
G 1/4x11
|
24
|
10
|
9
|
12
|
Ø 7,5
|
--
|
30
|
19
|
20
|
|
|
7
|
60
|
28
|
35
|
7,5
|
|
|
|
|
|
|
|
|
7
|
60
|
28
|
35
|
7,5
|
|
|
|
|
|
|
|
|
7
|
60
|
28
|
35
|
7,5
|
|
|
|
|
|
|
|
|
7
|
60
|
28
|
35
|
7,5
|
|
|
|
|
|
|
|
|
7
|
60
|
28
|
35
|
7,5
|
|
|
|
|
|
|
|
|
7
|
60
|
28
|
35
|
7,5
|
|
|
|
|
|
|
|
|
|
|