|
|

 |
|
Guide cylinders, Series GPC-E
▶ Ø 12 - 20 mm ▶ double-acting ▶ ball bearing ▶ cushioning: hydraulic, non-adjustable ▶ with magnetic piston ▶ Easy‒2‒Combine-capable with connection kit
|
|
|
|
|
| Working pressure min./max. |
2 bar / 8 bar |
| Ambient temperature min./max. |
+0°C / +65°C |
| Medium temperature min./max. |
+0°C / +65°C |
| Medium |
Compressed air |
| Max. particle size |
50 µm |
| Oil content of compressed air |
0 mg/m³ - 5 mg/m³ |
| Pressure for determining piston forces |
6,3 bar |
| Housing |
Aluminum, anodized |
| Seal |
Polyurethane |
| Front plate |
Steel galvanized
|
| Guide rod |
Steel, hardened |
| Bearing |
Steel, hardened |
| Piston rod |
Stainless steel |
|
|
|
|
 |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
| ■ |
The oil content of compressed air must remain constant during the life cycle. |
| ■ |
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“. |
| ■ |
Note: Hydraulic shock absorber on rear side are included in scope of delivery |
| ■ |
The product is a part of the EasyHandling system. |
| Port |
|
M5 |
M5 |
M5 |
|
|
| Retracting piston force |
[N] |
53 |
95 |
148 |
|
|
| Extracting piston force |
[N] |
71 |
127 |
198 |
|
|
| Speed max. |
[m/s] |
0.5 |
0.5 |
0.5 |
|
|
| Impact energy |
[J] |
0.1 |
0.11 |
0.15 |
|
|
|
Stroke 25 |
0.43 |
0.57 |
0.72 |
|
|
| 50 |
0.58 |
0.76 |
0.95 |
|
|
| 75 |
0.7 |
0.91 |
1.12 |
|
|
| 100 |
0.82 |
1.07 |
1.31 |
|
|
| 125 |
0.95 |
1.23 |
1.5 |
|
|
| 150 |
1.07 |
1.38 |
1.69 |
|
|
|
12
|
M5x8
|
M8
|
5
|
19
|
13.5
|
4 H7x4
|
M5
|
19.2
|
8
|
40
|
58
|
30.5
|
M4
|
|
16
|
M5x8
|
M10
|
5
|
29
|
14.8
|
4 H7x4
|
M5
|
25.8
|
10
|
47
|
68
|
33
|
M4
|
|
20
|
M6x10
|
M10
|
5
|
28
|
18.5
|
4 H7x4
|
M5
|
26.8
|
10
|
54
|
80
|
36
|
M5
|
|
...12
|
4.5
|
M4
|
14
|
14.5
|
22
|
58.5
|
4
|
22
|
8
|
20
|
18
|
48
|
25.5
|
|
...16
|
5.5
|
M4
|
24
|
14
|
25
|
64
|
4
|
25
|
8
|
25
|
20.5
|
58
|
26.5
|
|
...20
|
5.5
|
M5
|
23
|
15
|
24
|
63
|
4.5
|
24
|
8
|
30
|
23
|
68
|
27
|
|
...12
|
20
|
19
|
24.8
|
8
|
12.7
|
55
|
27
|
40
|
20
|
3.5
|
–
|
–
|
–
|
|
...16
|
25
|
21.5
|
27
|
8
|
13.5
|
65
|
30
|
40
|
20
|
5
|
20
|
22
|
4
|
|
...20
|
30
|
25
|
26.5
|
10
|
15.5
|
77
|
33
|
50
|
25
|
4
|
25
|
25
|
4
|
|
...12
|
–
|
1.5
|
1.5
|
8.5
|
8.5
|
11.5
|
–
|
M5x8
|
4.2
|
20.3
|
7.6
|
–
|
34.4
|
|
...16
|
15
|
1.5
|
1.5
|
8.8
|
8.8
|
13
|
43
|
M5x8
|
4.2
|
28.5
|
7.6
|
N6
|
36
|
|
...20
|
16.5
|
1.5
|
1.5
|
10
|
10
|
15
|
50
|
M6x10
|
5.2
|
30.5
|
9.5
|
N6
|
36
|
|
...12
|
66.3
|
|
|
|
|
|
|
|
|
|
|
|
|
...16
|
75.3
|
|
|
|
|
|
|
|
|
|
|
|
|
...20
|
78.3
|
|
|
|
|
|
|
|
|
|
|
|
|
12
|
67
|
115
|
|
|
|
|
|
|
|
|
|
|
16
|
120
|
80
|
|
|
|
|
|
|
|
|
|
|
20
|
180
|
55
|
|
|
|
|
|
|
|
|
|
|
12
|
67
|
23
|
100
|
|
|
|
|
|
|
|
|
|
|
16
|
120
|
40
|
75
|
|
|
|
|
|
|
|
|
|
|
20
|
180
|
65
|
50
|
|
|
|
|
|
|
|
|
|
|
12
|
GPC-E 12
|
M5x15 1)
|
–
|
–
|
|
|
16
|
GPC-E 16
|
–
|
M5x15 1)
|
–
|
|
|
20
|
GPC-E 20
|
–
|
–
|
M6x15 1)
|
|
|
|
|
|
|
 |