|
|

 |
|
Coil, Series CO1
▶ Coil width 30 mm ▶ form A
|
|
|
|
|
| Connector standard |
EN 175301-803, form A |
| electrical connections |
Plug |
| Ambient temperature min./max. |
-- / +50°C |
| Protection class with electrical connector/plug |
IP 65 |
| Duty cycle ED |
100 % |
| Housing |
Thermoplastic elastomer |
|
|
|
|
 |
|
12 V
|
-
|
-
|
-10% / +10%
|
-
|
-
|
2.1
|
-
|
-
|
-
|
-
|
|
24 V
|
-
|
-
|
-10% / +10%
|
-
|
-
|
2.1
|
-
|
-
|
-
|
-
|
|
-
|
24 V
|
24 V
|
-
|
-20% / +10%
|
-10% / +20%
|
-
|
6.9
|
5.6
|
4.2
|
3.2
|
|
48 V
|
-
|
-
|
-10% / +10%
|
-
|
-
|
2.2
|
-
|
-
|
-
|
-
|
|
-
|
110 V
|
110 V
|
-
|
-20% / +10%
|
-10% / +20%
|
-
|
6.9
|
5.8
|
4.2
|
3.2
|
|
-
|
240 V
|
240 V
|
-
|
-20% / +10%
|
-10% / +20%
|
-
|
6.9
|
5.8
|
4.2
|
3.2
|
|
24 V
|
-
|
-
|
-10% / +10%
|
-
|
-
|
2.7
|
-
|
-
|
-
|
-
|
|
-
|
24 V
|
24 V
|
-
|
-20% / +10%
|
-10% / +20%
|
-
|
-
|
-
|
5.2
|
3.9
|
|
-
|
110 V
|
110 V
|
-
|
-20% / +10%
|
-10% / +20%
|
-
|
-
|
-
|
4.8
|
3.6
|
|
-
|
230 V
|
230 V
|
-
|
-20% / +10%
|
-10% / +20%
|
-
|
-
|
-
|
5.6
|
4.2
|
|
12 V
|
24 V
|
24 V
|
-10% / +10%
|
-10% / +10%
|
-10% / +10%
|
6.2
|
11.5
|
9.5
|
7.4
|
5.2
|
|
24 V
|
-
|
-
|
-10% / +10%
|
-10% / +10%
|
-10% / +10%
|
4.4
|
-
|
-
|
-
|
-
|
|
-
|
110 V
|
110 V
|
-
|
-10% / +10%
|
-10% / +10%
|
-
|
11.5
|
10.8
|
8
|
6.4
|
|
110 V
|
220 V
|
230 V
|
-10% / +10%
|
-10% / +10%
|
-10% / +10%
|
6
|
11.5
|
12.6
|
8
|
9.1
|
|
|
12 V
|
-
|
-
|
13
|
0.096
|
|
|
24 V
|
-
|
-
|
13
|
0.096
|
|
|
-
|
24 V
|
24 V
|
13
|
0.096
|
|
|
48 V
|
-
|
-
|
13
|
0.096
|
|
|
-
|
110 V
|
110 V
|
13
|
0.096
|
|
|
-
|
240 V
|
240 V
|
13
|
0.096
|
|
|
24 V
|
-
|
-
|
14
|
0.096
|
|
|
-
|
24 V
|
24 V
|
14
|
0.096
|
|
|
-
|
110 V
|
110 V
|
14
|
0.096
|
|
|
-
|
230 V
|
230 V
|
14
|
0.096
|
|
|
12 V
|
24 V
|
24 V
|
15
|
0.11
|
|
|
24 V
|
-
|
-
|
15
|
0.11
|
|
|
-
|
110 V
|
110 V
|
15
|
0.11
|
|
|
110 V
|
220 V
|
230 V
|
15
|
0.11
|
|
|
|
|
|
|
 |