|
|
Pneumatic pulse generator
▶ Qn = 50 l/min ▶ Pulse spacing: 1 s - 1 min ▶ Compressed air connection input: M5
|
|
|
|
|
| Working pressure min./max. |
2 bar / 6 bar |
| Ambient temperature min./max. |
+0°C / +60°C |
| Medium temperature min./max. |
+0°C / +60°C |
| Medium |
Compressed air |
| Max. particle size |
40 µm |
| Oil content of compressed air |
0 mg/m³ - 0,1 mg/m³ |
| time deviation Max. |
-15% |
| Housing |
See table below |
| Threaded bushing |
See table below |
|
|
|
|
 |
| ■ |
Notice: This product may only be operated with oil-free, dry compressed air. |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
|
|
M5
|
50
|
2 / 6
|
±2,0
|
1 s
|
0,177
|
|
|
±0,5
|
1 min
|
0,179
|
|
|
|
|
|