Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Filling unit, electrically operated, Series AS1-SSU
▶ G 1/4 ▶ Air supply: left ▶ pipe connection
 
Parts 3/2-way valve, electrically operated, Filling valve
Version Poppet valve, Can be assembled into blocks
Working pressure min./max. 2.5 bar / 10 bar
Medium Compressed air
Medium temperature min./max. -10°C / +50°C
Ambient temperature min./max. -10°C / +50°C
Pilot internal
Sealing principle soft sealing
Max. particle size 25 µm
Degree of protection , with Plug IP 65
Duty cycle 100 %

Materials:
Housing  Polyamide
Front plate  Acrylonitrile butadiene styrene
Seals  Acrylonitrile Butadiene Rubber
Threaded bushing  Die cast zinc
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Configurator
Documentation

Data sheet

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
Builds up pressure slowly in the pneumatic systems, i.e. prevents a sudden pressure build-up during a restart after a mains pressure failure or avoids emergency OFF switching. This also avoids dangerous, jerky cylinder movements.

Operating
voltage
Power consumption
DC
DC
 
W
24 V
2


 
 
Port
Exhaust
Operating
voltage
Qn
Weight
Fig.
Note
Part No.
 
 
 
 
DC
 
1▶2
2▶3
 
 
 
 
 
 
 
 
 
[l/min]
[kg]
 
 
 
G 1/4
G 1/4
24 V
1300
1300
380
0.36
Fig. 1
1)
0.377
Fig. 2
2)
1) Electr. connection: ISO 15217, form C
2) Electr. connection: M12
Basic valve with pilot valve
Manual override: without detent
Nominal flow Qn at p1 = 6.3 bar and Δp = 1 bar

Flow rate characteristic
p2 = secondary pressure
qn = nominal flow


Fig. 1: Filling unit with pilot valve and port for electrical connector form C
A1 = input
A2 = output
A3 = ventilation port


Fig. 2: Filling unit with pilot valve and electrical connector for plug M12x1
A1 = input
A2 = output
A3 = ventilation port
1) plug M12
2) Manual override


Pin assignment M12x1
3: +/-
4: +/-




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-03-18, © Bosch Rexroth AG, subject to change