Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

3/2-way valve, electrically operated, Series AS1-SOV
▶ G 1/4 ▶ Air supply: right ▶ pipe connection ▶ ATEX optional
 
Version Poppet valve, Can be assembled into blocks
Working pressure min./max. 2 bar / 10 bar
Medium Compressed air
Medium temperature min./max. -10°C / +50°C
Ambient temperature min./max. -10°C / +50°C
Pilot internal
Sealing principle soft sealing
Max. particle size 25 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Degree of protection , with Plug IP 65

Materials:
Housing  Polyamide
Front plate  Acrylonitrile butadiene styrene
Seals  Acrylonitrile Butadiene Rubber
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Configurator
Documentation

Data sheet

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
ATEX optional: The ATEX ID depends on the selected pilot valve.

Operating
voltage
Power consumption
Switch-on power
Holding power
DC
AC 50 Hz
AC 60 Hz
DC
AC 50 Hz
AC 60 Hz
AC 50 Hz
 
 
 
W
VA
VA
VA
24 V
-
-
2
-
-
-
-
230 V
230 V
-
3
3
1.6


 
 
Port
Exhaust
Operating
voltage
Qn 
Weight
Fig.
Note
Part No.
 
 
 
 
DC
AC 50 Hz
AC 60 Hz
1▶2
2▶3
 
 
 
 
 
 
 
 
 
 
 
[l/min] 
[kg]
 
 
 
G 1/4
G 1/4
-
-
-
2000
380
0.1964
Fig. 1
1); 7)
-
-
-
0.2096
Fig. 1
2); 7)
24 V
-
-
0.2154
Fig. 2
3); 4); 5)
-
230 V
230 V
0.2143
Fig. 2
3); 4); 5)
24 V
-
-
0.2321
Fig. 3
3); 4); 6)
1) Basic valve without pilot valve
2) Basic valve without pilot valve, with CNOMO subbase
3) Basic valve with pilot valve
4) Manual override: without detent
5) Electr. connection: Plug, ISO 15217, form C
6) Electr. connection: Plug, M12
7) ATEX optional
Nominal flow Qn at p1 = 6.3 bar and Δp = 1 bar

Flow rate characteristic
p2 = secondary pressure
qn = nominal flow


Rear exhaust
p2 = secondary pressure
qn = nominal flow


Fig. 1: 3/2-way valve with transition plate for pilot valve series DO30
A1 = input
A2 = output
A3 = ventilation port
1) Transition plate with CNOMO porting configuration for pilot valve DO30


Fig. 2: 3/2-way valve with pilot valve and port for electrical connector form C
A1 = input
A2 = output
A3 = ventilation port
1) For electrical connector according to ISO 15217 (form C)
2) Manual override


Fig. 3: 3/2-way valve with pilot valve, push-in fitting M12x1
A1 = input
A2 = output
A3 = ventilation port
1) plug M12
2) Manual override


Pin assignment M12x1
3: +/-
4: +/-




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-03-18, © Bosch Rexroth AG, subject to change