|
3/2-shut-off valve, mechanically operated, Series AS1-BAV
▶ G 1/4 ▶ Air supply: right
|
|
|
|
|
| Version |
Ball valve, Can be assembled into blocks |
| |
For padlocks |
|
lockable |
| Working pressure min./max. |
0 bar / 12 bar |
| Medium |
Compressed air |
| Medium temperature min./max. |
-10°C / +50°C |
| Ambient temperature min./max. |
-10°C / +50°C |
| Actuating element |
rotary switch |
| Max. particle size |
25 µm |
| Housing |
Polyamide |
| Front plate |
Acrylonitrile butadiene styrene |
| Seals |
Acrylonitrile Butadiene Rubber |
| Actuating element |
Polyoxymethylene |
|
|
|
|