Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Field bus connection with AS i, S-design
▶ Bus module with driver ▶ Field bus protocol: AS-i
 
Ambient temperature min./max. +0°C / +50°C
Protection class, with plug IP 65
Operational voltage electronics AS-i compatible
Operational voltage valves 24 V DC
Number of solenoid coils 8
Total output for valves 0,8 A
Max. power consumption per coil 0,1 A
VS connection Socket
D-Sub
25-pin
ID Code / ID2 Code F / F
I/O Code 7

Materials:
Housing  Polyarylamide, Stainless steel
The delivered product may vary from that in the illustration.
Search in catalog
Search

Advanced search
Accessories

Accessories
Documentation

Data sheet

Operating Instructions

GSD/EDS files
Technical Remarks
You will find assignment schemes for the product in the operating instructions, or contact the nearest Bosch Rexroth sales office.

Field bus protocol
Communication port Bus  X71
power supply
port for second power supply
Number of inputs
I/O connection
Power consumption electronics
Part No.
 
 
 
 
 
[A]
 
AS-i
Yellow AS-i flat cable
Black AS-i flat cable
8
Socket, M12x1, 4x
3
-
-
-
8
-
-
...Part No.
Total current of the power supply for the external sensors
Operating Instructions
Weight
... 
 
 
[kg]
2x0,2 A
8858903663
0,34
-
8858903663
0,44
2x0,2 A
R412008327
0,483

Dimensions




JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-02-07, © Bosch Rexroth AG, subject to change