|
|
Series BSG
▶ F = 0.95 - 570 N ▶ external diameter: 10.4 - 150 mm ▶ internal thread
|
|
|
|
|
| Ambient temperature min./max. |
-10°C / +70°C |
| Min./max. temporary ambient temperature (<30 s) |
-30°C / +120°C |
| Hardness according to standard ISO 7619-1:2010 |
55 ± 5 Shore A |
| Abrasion value according to DIN 535 16 ISO 4649:2002 |
100-120 mm³ |
| Connector |
Aluminum |
| Vacuum |
Acrylonitrile Butadiene Rubber |
|
|
|
|
 |
| ■ |
To be used on uneven, sensitive, and smooth to slightly rough surfaces. |
|
|
G 1/8
|
10,4
|
0,95
|
3,8
|
0,23
|
10
|
0,005
|
2
|
|
|
G 1/8
|
15,6
|
2,3
|
6,7
|
0,75
|
20
|
0,006
|
2
|
|
|
G 1/8
|
20
|
5,7
|
15,2
|
1,4
|
25
|
0,006
|
1
|
|
|
G 1/4
|
30
|
13,6
|
39,6
|
4,75
|
40
|
0,016
|
1
|
|
|
G 1/4
|
38
|
22,8
|
64,5
|
9,25
|
60
|
0,019
|
1
|
|
|
G 1/4
|
50
|
51,3
|
95
|
26,25
|
75
|
0,027
|
1
|
|
|
G 1/4
|
74
|
137,4
|
218
|
76
|
70
|
0,071
|
1
|
|
|
G 1/2
|
111
|
280
|
570
|
330
|
85
|
0,425
|
1
|
|
|
G 1/2
|
150
|
570
|
1000
|
800
|
250
|
0,91
|
1
|
|
|
|
10,4
|
G 1/8
|
24
|
28
|
16
|
12
|
14
|
|
|
|
|
|
|
15,6
|
G 1/8
|
24
|
31
|
19
|
17
|
14
|
|
|
|
|
|
|
20
|
G 1/8
|
25
|
31
|
19
|
24
|
14
|
|
|
|
|
|
|
30
|
G 1/4
|
33
|
42
|
27
|
36
|
17
|
|
|
|
|
|
|
38
|
G 1/4
|
33
|
43
|
28
|
46
|
17
|
|
|
|
|
|
|
50
|
G 1/4
|
37
|
49
|
34
|
59
|
17
|
|
|
|
|
|
|
74
|
G 1/4
|
48
|
62
|
47
|
83
|
21
|
|
|
|
|
|
|
111
|
G 1/2
|
40,5
|
69,5
|
58
|
122
|
–
|
|
|
|
|
|
|
150
|
G 1/2
|
52
|
89,5
|
77
|
167
|
–
|
|
|
|
|
|
|
|
|