Home
Language
Imprint
Legal information
www.bosch.com
www.boschrexroth.com
Search
Contact
Sitemap
Shopping basket
Product Catalog Pneumatics
Piston rod cylinder
Rodless cylinders
Rotary actuators
Cylinder accessories
Sensor technologies
Valve systems
Field bus connections
Directional valves
Flow and check valves
Pressure regulators
Gripper and vacuum technology
Preparation of compressed air
Pneumatic connection technologies
Electrical connection technologies
Customer-specific solutions
Technical information
Archive
Spare parts
5/3-way valve, Series 581, size 4
▶ Qn = 5000 l/min ▶ plate connection ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Can be assembled into blocks ▶ suitable for ATEX
Standards
ISO 5599-1
ATEX
2G Ex mb II T4
2D Ex tD A21 T130°C
Version
Spool valve
Sealing principle
soft sealing
Blocking principle
Single base plate principle
Working pressure min./max.
-0.95 bar / 16 bar
Ambient temperature min./max.
-20°C / +70°C
Medium temperature min./max.
-20°C / +70°C
Medium
Compressed air
Max. particle size
50 µm
Oil content of compressed air
0 mg/m³ - 5 mg/m³
Pneumatic ports
Base plate ISO 5599-1
Mounting screw
with hexagon socket
mounting screw tightening torque
10 Nm
Materials:
Housing
Aluminum
Seals
Acrylonitrile Butadiene Rubber
Search in catalog
Search
Advanced search
Accessories
Accessories
Tools
Calculation Tool
Documentation
Data sheet
Technical Remarks
■
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
■
The oil content of air pressure must remain constant during the life cycle.
■
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
Flow conductance
Qn
Control pressure
min./max.
Weight
Note
Part No.
C
[l/(s*bar)]
[l/min]
[bar]
[kg]
15.5
5000
3 / 16
1.28
-
5814430000
15.5
5000
3 / 16
1.28
1)
5814431000
15.5
5000
3 / 16
1.28
-
5814530000
15.5
5000
3 / 16
1.28
1)
5814531000
15.5
5000
3 / 16
1.28
-
5814730000
15.5
5000
3 / 16
1.28
1)
5814731000
1) with throttle
Nominal flow Qn at 6 bar and Δp = 1 bar
Dimensions
JavaScript is not activated in your browser.
This may result in functional restrictions.