Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Easy‒2‒Combine, Connection kit
▶ For combination: RMC-HE / GPC-E
 
Centering sleeve   Stainless steel
Subbase   Aluminum,  galvanized
Screws 1) Steel,  galvanized
1) ISO 4762:2004
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Configurator

Calculation Tool
Documentation

Data sheet
Technical Remarks
The product is a part of the EasyHandling system.

Easy‒2‒Combine basic
Easy‒2‒Combine add-on part
Easy‒2‒Combine kit
Weight
Part No.
 
 
 
[kg]
 
GPC-ST-12, GPC-ST-20, MSC-12, RTC-HD 16, RTC-HD 25
GPC-E-12, ZSC-10
CK1-LI-13
0,1
GPC-ST-12, GPC-ST-20, GSU-16, MSC-16, MSC-20, RTC-CG 16
GPC-E-16, ZSC-16
CK1-LI-14
0,17
GSU-25, MSC-25, RTC-CG 32, RTC-HD 32, RTC-HD 40
GPC-E-20, ZSC-20
CK1-LI-15
0,26

slide mounting: transverse


CK1-LI-13 CK1-LI-14 / -15


Easy‒2‒Combine kit
B1
H1
L1
L2



CK1-LI-13
49
8
63
0,5



CK1-LI-14
64
10
72
4



CK1-LI-15
76
12
77,5
1,5




Scope of delivery: A) connection plate B) screws C) centering sleeves D) centering pins E) sliding blocks
Easy‒2‒Combine kit
A
B 1)
C
D
CK1-LI-13
1 x
4 x M3x16; 4 x M4x10; 4 x M4x30
2 x Ø 7; 2 x Ø 9
2 x 4 m6x12
CK1-LI-14
1 x
4 x M4x20; 4 x M4x35; 2 x M5x10; 2 x M5x12; 2 x M5x14
6 x Ø 9
2 x 4 m6x12
CK1-LI-15
1 x
4 x M5x20; 4 x M5x40; 2 x M6x14; 4 x M6x16
4 x Ø 12; 2 x Ø 12-9
2 x 4 m6x12
...Easy‒2‒Combine kit
E








...CK1-LI-13
2 x N6 / M4








...CK1-LI-14
2 x N6 / M5








...CK1-LI-15
2 x N8 / M6








1) tightening torque M3 = 2,2 Nm ± 10%; M4 = 3,5 Nm ± 10%; M5 = 6,0 Nm ± 10%; M6 = 10 Nm ± 10%



JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-10-26, © Bosch Rexroth AG, subject to change