|
|

 |
|
5/2-way valve, Series CD07
▶ Qn = 1200 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ suitable for ATEX
|
|
|
|
|
| Version |
Spool valve, zero overlap |
| Sealing principle |
soft sealing |
| Mounting on manifold strip |
P-strip, PRS strip |
| Working pressure min./max. |
-0,95 bar / 10 bar |
|
Control pressure
min./max.
|
See table below |
| Ambient temperature min./max. |
-25°C / +80°C |
| Medium temperature min./max. |
-25°C / +80°C |
| Medium |
Compressed air |
| Max. particle size |
50 µm |
| Oil content of compressed air |
0 mg/m³ - 1 mg/m³ |
| Housing |
Die cast zinc |
| Seals |
Acrylonitrile Butadiene Rubber |
|
|
|
|
 |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
| ■ |
The oil content of air pressure must remain constant during the life cycle. |
| ■ |
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“. |
|
|
according to ISO 228-1
|
G 1/4
|
G 1/4
|
G 1/4
|
G 1/8
|
1200
|
1200
|
1200
|
3 / 10
|
0,5
|
|
|
|
according to ISO 228-1
|
G 1/4
|
G 1/4
|
G 1/4
|
G 1/8
|
1200
|
1200
|
1200
|
2 / 10
|
0,5
|
|
|
|
|
|
|
 |