Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Contact bridge
▶ Control: Multipole ▶ Plug, Snap-in plug Ø8, 3-pin ▶ Number of solenoid coils: 1
 
Ambient temperature min./max. -25°C / +75°C
Protection class IP 65
Protective circuit 43 V bi-directional
Operating
voltage
DC
24 V
Voltage tolerance DC -20% / +20%
Valve LED status display Yellow
Mounting screw M2.5 with slot
Tightening torque for mounting screws [+0,05] 0,25 Nm

Materials:
Housing  Polyester amide
Seals  Fluorocaoutchouc
Search in catalog
Search

Advanced search
Accessories

Accessories
Documentation

Data sheet
Port 
Wire cross-section
Weight
Part No.
to valve
 
 
 
 
[mm²]
[kg]
 
Electrical connector, ISO 15217, form C
0,14
0,012

Dimensions
1) solenoid 14  2) not assigned  3) ground  
4) captive seal and screw  5) sealing cap for manual override not removable  6) removable  7) LED valve




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-10-26, © Bosch Rexroth AG, subject to change