|
 |
| Valve systems |
 |
 |
 | Valve system, Series LS04-SW
|
▶ Qn Max. = 315 l/min ▶ Single plug-in wiring ▶ Electr. connection: Single wire connection
| |
 |
| Valves |
 |
 |
 | 2x3/2-way valve, Series LS04-SW
|
▶ Qn = 175 - 315 l/min ▶ plate connection, pipe connection ▶ compressed air connection output: Ø 4 - Ø 6 ▶ Can be assembled into blocks ▶ Manual override: with detent
| |
 | 2x3/2-way valve, Series LS04-SW
|
▶ Qn = 175 - 315 l/min ▶ plate connection, pipe connection ▶ compressed air connection output: Ø 4 - Ø 6 ▶ Can be assembled into blocks ▶ Manual override: without detent
| |
 | 5/2-way valve, Series LS04-SW
|
▶ Qn = 200 - 315 l/min ▶ plate connection, pipe connection ▶ compressed air connection output: Ø 4 - Ø 6 ▶ Can be assembled into blocks ▶ Manual override: with detent
| |
 | 5/2-way valve, Series LS04-SW
|
▶ Qn = 200 - 315 l/min ▶ plate connection, pipe connection ▶ compressed air connection output: Ø 4 - Ø 6 ▶ Can be assembled into blocks ▶ Manual override: without detent ▶ double solenoid
| |
 | 5/3-way valve, Series LS04-SW
|
▶ Qn = 185 - 290 l/min ▶ closed center ▶ plate connection, pipe connection ▶ compressed air connection output: Ø 4 - Ø 6 ▶ Can be assembled into blocks ▶ Manual override: with detent
| |
 | 5/3-way valve, Series LS04-SW
|
▶ Qn = 185 - 290 l/min ▶ closed center ▶ plate connection, pipe connection ▶ compressed air connection output: Ø 4 - Ø 6 ▶ Can be assembled into blocks ▶ Manual override: without detent
| |
 |
| Accessories |
 |
 |
 | Tie rod kits, Series LS04-SW
|  | |
 | Fittings, Series LS04
|
▶ Y-push-in fitting ▶ pin bushing, 4x ▶ Ø 8 ▶ push-in fitting ▶ Ø 6 ▶ Y-CONNECTION LS04-VTS
| |
 | Name plates
|
▶ for AV03 series valve system, LS04 / LS04-SW, Bus coupler, series AES
| |
 | Accessories, Series LS04 / LS04-SW
|  | |
 |