Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Valve system, Series HF04-XF
▶ Qn Max. = 400 l/min ▶ Direct field bus connection (BDC) ▶ B-design
 
Version Field bus
Blocking principle Double base plate principle
Working pressure min./max. -0.9 bar / 10 bar
Control pressure min./max. 3 bar / 8 bar
Ambient temperature min./max. -5°C / +50°C
Medium temperature min./max. +0°C / +50°C
Medium Compressed air
Max. particle size 5 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Protection class, with plug IP 65
Number of valve positions 32
Number of solenoid coils 32
Operational voltage electronics 24 V DC
Electronics voltage tolerance -10% / +10%

Materials:
End plate Aluminum
Subbase Polyamide
An example configuration is illustrated. The delivered product may thus deviate from the illustration.
Search in catalog
Search

Advanced search
Accessories

Accessories
Product highlights

Product highlights
Tools

Configurator

Calculation Tool
Documentation

Data sheet

Operating Instructions

GSD/EDS files
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
See the following pages on the series for technical data on individual components.
For technical data for electronics (link structures), see the Chapter "Field bus connections".
Ports 2 and 4 can be ordered mounted only horizontally or mounted only vertically. Combinations can be made individually after delivery.
For push-in fittings, only use plug accessories made of plastic (polyamide) from our catalog.
It is necessary to maintain the electrical current in the coil of double solenoid valves to avoid unexpected auto-switching.

Configurable product
This product is configurable. Please use the Internet configurator or contact the nearest Bosch Rexroth sales office.

Dimensions
1 = plug-in connection Ø 8 mm or plug-in connection 3/8'' (inch)
2 and 4 = plug-in connections Ø 6 mm or thread connections M7(inch)
3 and 5 = plug-in connections Ø 10 mm or plug-in connections 3/8'' (inch)
R = collected pilot exhaust, plug-in connection Ø 6 mm or plug-in connection 1/4'' (inch)
X = external pilot, plug-in connection Ø 6 mm or plug-in connection 1/4'' (inch), connection X plugged with internal pilot control
An example configuration is illustrated. The delivered product may thus deviate from the illustration.


n
1
2
3
4
5
6
7
8
9
10
11
12
13
14
A
60.6
84.2
107.8
131.4
155
178.6
202.2
225.8
249.4
273
296.6
320.2
343.8
367.4
B
46.1
69.7
93.3
116.9
140.5
164.1
187.7
211.3
234.9
258.5
282.1
305.7
329.3
352.9
...n
15
16











...A
391
414.6











...B
376.5
400.1











n = number of function base plates



JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-05-07, © Bosch Rexroth AG, subject to change