Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Valves, Series TC08
▶ Qn = 600 - 800 l/min ▶ plate connection, pipe connection ▶ compressed air connection output: G 1/8 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Can be assembled into blocks ▶ Manual override: with detent, without detent ▶ double solenoid, single solenoid
 
Version Spool valve, zero overlap
Pilot external
Sealing principle soft sealing
Blocking principle Plate principle
Working pressure min./max. -0.9 bar / 10 bar
Control­ pressure
min./max.
See table below
Ambient temperature min./max. -10°C / +50°C
Medium temperature min./max. -10°C / +50°C
Medium Compressed air
Max. particle size 5 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Connector standard ISO 15217:2000
 
Degree of protection with electrical connector/plug IP 65
Duty cycle 100 %
Generic emission standard in accordance with EN 50081:1992
Weight See table below

Materials:
Housing  Polyamide, fiber-glass reinforced
Seals  Acrylonitrile Butadiene Rubber; Polyurethane
Front plate  Polyamide, fiber-glass reinforced
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Calculation Tool
Documentation

Data sheet

Operating Instructions

Assembly instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.

Operating
voltage
Voltage
tolerance
Power consumption
DC
DC
DC
 
 
W
24 V
-10% / +10%
2


 
 
MO
Compressed air connection 
Operating
voltage
Flow conductance
Flow rate value
Nominal resistance
Control­ pressure
min./max.
Switch-on time
Part No.
 
 
 
Output
DC
b
C
Qn
 
 
 
 
 
 
 
 
 
 
[l/(s*bar)]
[l/min]
 
[bar]
[ms]
 
NC/NC
G 1/8
24 V
0.27
2.8
600
280
2.5 / 10
10
NO/NO
G 1/8
24 V
0.27
2.8
600
280
2.5 / 10
10
NC/NO
G 1/8
24 V
0.27
2.8
600
280
2.5 / 10
10
NC/NC
G 1/8
24 V
0.27
2.8
600
280
2.5 / 10
10
NO/NO
G 1/8
24 V
0.27
2.8
600
280
2.5 / 10
10
NC/NO
G 1/8
24 V
0.27
2.8
600
280
2.5 / 10
10
-
G 1/8
24 V
0.36
3.5
800
280
2.5 / 10
14
-
G 1/8
24 V
0.36
3.5
800
280
3 / 10
14
-
-
-
G 1/8
24 V
0.36
3.5
800
280
2 / 10
10
-
-
-
G 1/8
24 V
0.36
3.5
800
280
2.5 / 10
14
-
G 1/8
24 V
0.36
3.5
800
280
3 / 10
14
-
G 1/8
24 V
0.36
3.5
800
280
2 / 10
10
-
G 1/8
24 V
0.34
3
700
280
3 / 10
10
-
-
-
G 1/8
24 V
0.34
3
700
280
3 / 10
10
-
G 1/8
24 V
0.34
3
700
280
3 / 10
10
-
G 1/8
24 V
0.34
3
700
280
3 / 10
10
-
G 1/8
24 V
0.34
3
700
280
3 / 10
10
-
G 1/8
24 V
0.34
3
700
280
3 / 10
10
...Part No.
Switch-off time
Weight
Note
... 
 
 
 
... 
[ms]
[kg]
 
14
0.166
-
14
0.166
-
14
0.166
-
14
0.166
-
14
0.166
-
14
0.166
-
18
0.125
-
17
0.125
-
1)
10
0.157
-
1)
18
0.125
-
17
0.125
-
10
0.157
-
11
0.165
-
1)
11
0.165
-
11
0.165
-
11
0.165
-
11
0.165
-
11
0.165
-
MO = Manual override
1) Basic valve without coil
push-in fitting: Brass,  nickel-plated; Die cast zinc,  chrome-plated
Nominal flow Qn at 6 bar and Δp = 1 bar



JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-04-25, © Bosch Rexroth AG, subject to change