Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Valve system, Series LS04-SW
▶ Qn Max. = 315 l/min ▶ Single plug-in wiring ▶ Electr. connection: Single wire connection
 
Working pressure min./max.   -0,9 bar / 8 bar
Ambient temperature min./max.   -10°C / +50°C
Medium temperature min./max.   -10°C / +50°C
Medium   Compressed air
Max. particle size   5 µm
Oil content of compressed air   0 mg/m³ - 5 mg/m³
Protection class with electrical connector/plug IP 20
Protection class acc. to DIN EN 61140 electrically Class III
Number of solenoid coils max. 24
Rail mounting DIN EN 60715   TH35 x 15
TH35 x 25
DC operating voltage   24 V
Voltage tolerance DC   -10% / +10%
An example configuration is illustrated. The delivered product may thus deviate from the illustration.
Search in catalog
Search

Advanced search
Accessories

Accessories
Product highlights

Product highlights
Tools

Configurator

Calculation Tool
Documentation

Data sheet

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
See the following pages on the series for technical data on individual components.

Configurable product
This product is configurable. Please use the Internet configurator or contact the nearest Bosch Rexroth sales office.

Dimensions
1 = supply connection
2 and 4 = working connection ports
3 and 5 = valve exhaust connections
R = pilot valve exhaust
X = pilot control connection
1) For stripped single strands Ø 0.4 - 0.8 mm²
For stripped multi-wire strands Ø 0.2 - 0.5 mm²
Stripping length 9 ± 0.5 mm
An example configuration is illustrated. The delivered product may thus deviate from the illustration.


n
2
3
4
5
6
7
8
9
10
11
12
13
14
15
A
74
84,8
95,6
106,4
117,2
128
138,8
149,6
160,4
171,2
182
192,8
203,6
214,4
B
84,4
95,2
106
116,8
127,6
138,4
149,2
160
170,8
181,6
192,4
203,2
214
224,8
...n
16
17
18
19
20
21
22
23
24




...A
225,2
236
246,8
257,6
268,4
279,2
290
300,8
311,6




...B
235,6
246,4
257,2
268
278,8
289,6
300,4
311,2
322




n = number of valve stations
An additional length of 21.6 mm must be added when using a supply/separation plate.

Z = Break a tongue to interrupt the power circuit.




JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-04-16, © Bosch Rexroth AG, subject to change